SNVSAE9D January   2016  â€“ May 2017 TPS61194-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Internal LDO Electrical Characteristics
    7. 7.7  Protection Electrical Characteristics
    8. 7.8  Current Sinks Electrical Characteristics
    9. 7.9  PWM Brightness Control Electrical Characteristics
    10. 7.10 Boost and SEPIC Converter Characteristics
    11. 7.11 Logic Interface Characteristics
    12. 7.12 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Integrated DC-DC Converter
      2. 8.3.2 Internal LDO
      3. 8.3.3 LED Current Sinks
        1. 8.3.3.1 Output Configuration
        2. 8.3.3.2 Current Setting
        3. 8.3.3.3 Brightness Control
      4. 8.3.4 Protection and Fault Detections
        1. 8.3.4.1 Adaptive DC-DC Voltage Control and Functionality of LED Fault Comparators
        2. 8.3.4.2 Overview of the Fault/Protection Schemes
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device States
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Typical Application for 4 LED Strings
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Inductor Selection
          2. 9.2.1.2.2 Output Capacitor Selection
          3. 9.2.1.2.3 Input Capacitor Selection
          4. 9.2.1.2.4 LDO Output Capacitor
          5. 9.2.1.2.5 Diode
        3. 9.2.1.3 Application Curves
      2. 9.2.2 SEPIC Mode Application
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Inductor
          2. 9.2.2.2.2 Diode
          3. 9.2.2.2.3 Capacitor C1
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PWP|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPS61194-Q1 is designed for automotive applications, and an input voltage (VIN), intended to be connected to the automotive battery, supports input voltage range from 4.5 V to 40 V. Device internal circuitry is powered from the integrated LDO.

The TPS61194-Q1 uses a simple four-wire control:

  • VDDIO/EN for enable
  • PWM input for brightness control
  • SYNC pin for boost synchronisation (optional)
  • FAULT output to indicate fault condition (optional)

Typical Applications

Typical Application for 4 LED Strings

Figure 20 shows the typical application for TPS61194-Q1 which supports 4 LED strings, 80 mA per string, , with a boost switching frequency of 300 kHz.

TPS61194-Q1 typ_app1_SNVSAE9.gif Figure 20. Four Strings 80 mA per String Configuration

Design Requirements

DESIGN PARAMETER VALUE
VIN voltage range 4.5 V – 28 V
LED string 4P8S LEDs (30 V)
LED string current 100 mA
Maximum boost voltage 37 V
Boost switching frequency 300 kHz
External boost sync not used
Boost spread spectrum enabled
L1 33 μH
CIN 100 µF, 50 V
CIN BOOST 2 × (10-µF, 50-V ceramic) + 33-µF, 50-V electrolytic
COUT 2 × (10-µF, 50-V ceramic) + 33-µF, 50-V electrolytic
CFB 15 pF
CLDO 1 µF, 10 V
RISET 24 kΩ
RFSET 210 kΩ
R1 750 kΩ
R2 130 kΩ
R3 10 kΩ

Detailed Design Procedure

Inductor Selection

There are two main considerations when choosing an inductor; the inductor must not saturate, and the inductor current ripple must be small enough to achieve the desired output voltage ripple. Different saturation current rating specifications are followed by different manufacturers so attention must be given to details. Saturation current ratings are typically specified at 25°C. However, ratings at the maximum ambient temperature of application should be requested from the manufacturer. Shielded inductors radiate less noise and are preferred. The saturation current must be greater than the sum of the maximum load current, and the worst case average-to-peak inductor current. Equation 4 shows the worst case conditions

Equation 4. TPS61194-Q1 inductor_select_eq.gif

where

  • IRIPPLE - peak inductor current
  • IOUTMAX - maximum load current
  • VIN - minimum input voltage in application
  • L - min inductor value including worst case tolerances
  • f - minimum switching frequency
  • VOUT - output voltage
  • D - Duty Cycle for CCM Operation

As a result, the inductor should be selected according to the ISAT. A more conservative and recommended approach is to choose an inductor that has a saturation current rating greater than the maximum current limit. A saturation current rating of at least 2.5 A is recommended for most applications. See Table 2 for recommended inductance value for the different switching frequency ranges. The inductor’s resistance should be less than
300 mΩ for good efficiency.

See detailed information in Understanding Boost Power Stages in Switch Mode Power Supplies. Power Stage Designer™ Tool can be used for the boost calculation: http://www.ti.com/tool/powerstage-designer.

Output Capacitor Selection

A ceramic capacitor with 2 × VMAX BOOST or more voltage rating is recommended for the output capacitor. The DC-bias effect can reduce the effective capacitance by up to 80%, which needs to be considered in capacitance value selection. Capacitance recommendations for different switching frequencies are shown in Table 2. To minimize audible noise of ceramic capacitors their physical size should typically be minimized.

Input Capacitor Selection

A ceramic capacitor with 2 × VIN MAX or more voltage rating is recommended for the input capacitor. The DC-bias effect can reduce the effective capacitance by up to 80%, which needs to be considered in capacitance value selection. Capacitance recommendations for different boost switching frequencies are shown in Table 2.

LDO Output Capacitor

A ceramic capacitor with at least 10-V voltage rating is recommended for the output capacitor of the LDO. The DC-bias effect can reduce the effective capacitance by up to 80%, which needs to be considered in capacitance value selection. Typically a 1-µF capacitor is sufficient.

Diode

A Schottky diode should be used for the boost output diode. Do not use ordinary rectifier diodes because slow switching speeds and long recovery times degrade the efficiency and the load regulation. Diode rating for peak repetitive current should be greater than inductor peak current (up to 3 A) to ensure reliable operation in boost mode. Average current rating should be greater than the maximum output current. Schottky diodes with a low forward drop and fast switching speeds are ideal for increasing efficiency. Choose a reverse breakdown voltage of the Schottky diode significantly larger than the output voltage.

Application Curves

TPS61194-Q1 C011_SNVSA50.png
Load 4 strings, 8 LEDs per string ƒsw=300 kHz, 33 μH
100 mA/string for VIN = 12 V and VIN = 16 V
60 mA/string for VIN = 8 V
50 mA/string for VIN = 5 V
Figure 21. Boost Efficiency
TPS61194-Q1 StartUp4ch_SVVSAE9.png Figure 23. Typical Start-Up
TPS61194-Q1 C012_SNVSA50.png
Load 4 strings, 8 LEDs per string ƒsw=300 kHz, 33 μH
100 mA/string for VIN = 12 V and VIN = 16 V
60 mA/string for VIN = 8 V
50 mA/string for VIN = 5 V
Figure 22. System Efficiency
TPS61194-Q1 open_led_fault_SNVSA50.gif
Figure 24. Open LED Fault

SEPIC Mode Application

When LED string voltage can be above or below VIN voltage, SEPIC configuration can be used. In this example, two separate coils are used for SEPIC. This can enable lower height external components to be used, compared to a coupled coil solution. On the other hand, coupled coil typically maximizes the efficiency. Also, in this example, an external clock is used to synchronize SEPIC switching frequency. External clock input can be modulated to spread switching frequency spectrum.

TPS61194-Q1 typ_app3b_SNVSAE9.gif Figure 25. SEPIC Mode, 4 Strings, 100 mA per String Configuration

Design Requirements

DESIGN PARAMETER VALUE
VIN voltage range 4.5 V – 30 V
LED string 4P2S LEDs (7.2 V)
LED string current 100 mA
Maxmum output voltage 10 V
SEPIC switching frequency 2.2 MHz
External sync for SEPIC used
Spread spectrum Internal spread spectrum disabled (external sync used)
L1, L2 10 µH
CIN 10 µF 50 V
CIN SEPIC 2 × 10-µF, 50-V ceramic + 33 µF 50-V electrolytic
C1 10-µF 50-V ceramic
COUT 2 × 10-µF, 50-V ceramic + 33 µF 50-V electrolytic
CLDO 1 µF, 10 V
RISET 24 kΩ
RFSET 24 kΩ
R1 184 kΩ
R2 130 kΩ
R3 10 kΩ

Detailed Design Procedure

In SEPIC mode the maximum voltage at the SW pin is equal to the sum of the input voltage and the output voltage. Because of this, the maximum sum of input and output voltage must be limited below 50 V. See Detailed Design Procedure for general external component guidelines. Main differences of SEPIC compared to boost are described below.

Power Stage Designer™ Tool can be used for modeling SEPIC behavior: http://www.ti.com/tool/powerstage-designer. For detailed explanation on SEPIC see Texas Instruments Analog Applications Journal Designing DC/DC Converters Based on SEPIC Topology (SLYT309).

Inductor

In SEPIC mode, currents flowing through the coupled inductors or the two separate inductors L1 and L2 are the input current and output current, respectively. Values can be calculated using Power Stage Designer™ Tool or using equations in SLYT309.

Diode

In SEPIC mode diode peak current is equal to the sum of input and output currents. Diode rating for peak repetitive current should be greater than SW pin current limit (up to 3 A for transients) to ensure reliable operation in boost mode. Average current rating should be greater than the maximum output current. Diode voltage rating must be higher than sum of input and output voltages.

Capacitor C1

Ti recommends a ceramic capacitor with low ESR. Diode voltage rating must be higher than maximum input voltage.

Application Curves

TPS61194-Q1 D001_SNVSAC7.gif
Load 100mA per string, 3 strings, 2 LEDs per string
ƒsw = 2.2 MHz
2 × 10 μH, IHLP2525BDER100M
Figure 26. SEPIC Efficiency
TPS61194-Q1 D002_SNVSAE9.gif
Load 100mA/string, 4 strings, 2 LEDs per string
fsw = 2.2 MHz
2 x 10 μH, IHLP2525BDER100M
Figure 28. System Efficiency
TPS61194-Q1 D001_SNVSAE9.gif
Load 100mA per string, 4 strings, 2 LEDs per string
fsw = 2.2 MHz
2 × 10 μH, IHLP2525BDER100M
Figure 27. SEPIC Efficiency