SLVSDE4E march 2017 – june 2023 TPS61253A , TPS61253E
PRODUCTION DATA
For TPS61253A, VIN = 2.3 V to 4.85 V , VOUT = 5 V , TJ = –40 °C to 125 °C ; Typical values are at VIN = 3.6 V , TJ = 25 °C, unless otherwise noted.
For TPS61253E, VIN = 2.6 V to 4.85 V , VOUT = 5.25 V , TJ = –40 °C to 125 °C ; Typical values are at VIN = 3.6 V , TJ = 25 °C, unless otherwise noted.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSW | Switching frequency, PWM mode | VIN = 3.6 V | 3800 | kHz | ||
Switching frequency, Ultrasonic mode | VIN = 3.6 V | 25 | kHz |