SLVSAG8G September 2011 – June 2016 TPS61253 , TPS61254 , TPS61256 , TPS61258 , TPS61259 , TPS612592
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
The dimensions for the YFF-9 package are shown in Table 6. See the package drawing at the end of this data sheet.
| PACKAGED DEVICES | D | E |
|---|---|---|
| TPS6125xYFF | max = 1.236mm; min = 1.176 mm | max = 1.336 mm, min = 1.276 mm |