SLVSDY5E January 2018 – February 2024 TPS61322
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
TPS61322 | TPS61322xA | NAME | |||
DBZ | DBZ | DBV | |||
1 | 3 | 2 | GND | PWR | Ground of the IC. |
2 | 2 | 1 | SW | PWR | The switch pin of the converter. It is connected to the inductor. |
3 | 1 | 4 | VOUT | PWR | Boost converter output. |
- | - | 3 | NC | - | No connection inside the device. |
- | - | 5 | NC | - | No connection inside the device. |