SLVSAL5E November 2011 – October 2021 TPS62150 , TPS62150A , TPS62151 , TPS62152 , TPS62153
PRODUCTION DATA
VIN= 12 V, VOUT = 3.3 V, TA = 25°C, (unless otherwise noted)

| VOUT = 5 V |

| VOUT = 5 V |

| VOUT = 3.3 V |

| VOUT = 3.3 V |

| VOUT = 1.8 V |

| VOUT = 0.9 V |
Figure 9-16 Output Voltage Accuracy (Load Regulation)
| FSW = low | VOUT = 5 V |

| FSW = low | VOUT = 3.3 V |

| FSW = low | VOUT = 1.8 V |

| FSW = low | VOUT = 1 V |
Figure 9-26 Output Voltage Ripple
| IOUT = 1 A | fSW= 2.5 MHz |
Figure 9-30 PWM-to-PSM Transition
Figure 9-32 Load
Transient Response, Rising Edge
Figure 9-34 Start-Up Into 100 mA
| IOUT = 1 A |

| VOUT = 5 V |

| VOUT = 5 V |

| VOUT = 3.3 V |

| VOUT = 3.3 V |

| VOUT = 1.8 V |

| VOUT = 0.9 V |
Figure 9-17 Output Voltage Accuracy (Line Regulation)
| FSW = low | VOUT = 0.9 V |

| FSW = low | VOUT = 3.3 V |

| FSW = low | VOUT = 1.8 V |

| FSW = low | VOUT = 1 V |
Figure 9-27 Maximum Output Current
| IOUT = 0.1 A | fSW = 2.5 MHz |
Figure 9-31 Load
Transient Response
Figure 9-33 Load
Transient Response, Falling Edge
Figure 9-35 Start-Up Into 1 A
| IOUT = 10 mA |