SLVS848D July 2009 – October 2015 TPS62620 , TPS62621 , TPS62622 , TPS62623 , TPS62624 , TPS62625
PRODUCTION DATA.
| PART NUMBER |
OUTPUT VOLTAGE |
OUTPUT DISCHARGE FUNCTION |
PACKAGE MARKING CHIP CODE |
|---|---|---|---|
| TPS62620 | 1.82 V | No | GF |
| GE | |||
| TPS62621 | 1.8 V | No | GH |
| TPS62622 | 1.5 V | No | GV |
| TPS62623 | 1.225 V | No | GZ |
| K3 | |||
| TPS62624 | 1.2 V | Yes | GX |
| TPS62625 | 1.2 V | No | KC |