SLVSDD1E December 2017 – January 2019 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The DCS-Control™ scheme of the TPS6280x allows the use of tiny ceramic capacitors. Ceramic capacitors with low ESR values have the lowest output voltage ripple and are recommended. The output capacitor requires either an X7R or X5R dielectric. At light load currents, the converter operates in Power Save Mode and the output voltage ripple is dependent on the output capacitor value. A larger output capacitors can be used reducing the output voltage ripple.
The inductor and output capacitor together provide a low-pass filter. To simplify this process, Table 4 outlines possible inductor and capacitor value combinations.
Device | Nominal Inductor Value [µH] | Nominal Output Capacitor Value [µF] | |||
---|---|---|---|---|---|
4.7µF | 10µF | 2 x 10µF | 22µF | ||
TPS62800, TPS62801 | 0.47(1) | √ | √(3) | √ | √ |
TPS62802 |
0.47(1) | √(3) | √ | √ | |
TPS62806, TPS62807, TPS62808 | 1.0(2) | √ | √(3) | √ | √ |