SLVSEF9I March 2018 – March 2024 TPS62824 , TPS62824A , TPS62825 , TPS62825A , TPS62826 , TPS62826A , TPS62827 , TPS62827A
PRODUCTION DATA
Figure 5-1 DMQ Package, 6-Pin VSON-HR (Bottom
View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 1 | I | Device enable pin. To enable the device, this pin must be pulled high. Pulling this pin low disables the device. Do not leave floating. |
| PG | 2 | O | Power-good open-drain output pin. The pullup resistor can be connected to voltages up to 5.5V. If unused, leave the pin floating. |
| FB | 3 | I | Feedback pin. For the fixed output voltage versions, this pin must be connected to the output. |
| GND | 4 | Ground pin | |
| SW | 5 | PWR | Switch pin of the power stage |
| VIN | 6 | PWR | Input voltage pin |