SLUSFG2C September 2024 – June 2025 TPS6286A06 , TPS6286A08 , TPS6286A10 , TPS6286B08 , TPS6286B10
PRODUCTION DATA
With the VSET/MODE pin set high or low, an adjustable output voltage is set by an external resistor divider according to Equation 4:
To keep the feedback (FB) net robust from noise, set R2 equal to or lower than 100kΩ to have at least 6µA of current in the voltage divider. Lower values of FB resistors achieve better noise immunity but lower light-load efficiency, as explained in the Design Considerations for a Resistive Feedback Divider in a DC/DC Converter technical brief.
When a fixed output voltage is selected, connect the FB pin directly to the output. R1 and R2 are not needed, as VOUT is set through a resistor on the VSET/MODE pin. Select the recommended resistor value from the list in Table 7-2.