SLVSG94B November 2023 – April 2024 TPS62914 , TPS62916 , TPS62918
PRODMIX
Table 7-1 shows the list of recommended components for most applications.
REFERENCE | PART NUMBER | DESCRIPTION | MANUFACTURER |
---|---|---|---|
TPS6291x | TPS6291x | Low noise and low ripple buck converter | Texas Instruments |
L1 | XGL4030-102MEC or XGL5030-102MEC | Inductor: 1.0 μH | Coilcraft |
CIN | C2012X7S1E106K125AC | Ceramic capacitors: 2 × 10 µF ±10% 25-V Ceramic Capacitor X7S 0805 | TDK |
COUT | C2012X7S1A226M125AC | Ceramic capacitors: 6 × 22 µF, 10 V, ±20%, X7S, 0805 | TDK |
Lf |
BLE32SN120SN1L | Ferrite Bead | MuRata |
Cf | C2012X7S1A226M125AC | Ceramic capacitor: 1 × 22 µF, 10 V, ±20%, X7S, 0805 | TDK |
C1 | GRM155R71H222KA01D | Ceramic capacitor: 2 × 2200 pF, 50 V, ±10%, X7R, 0402 | MuRata |
CNR/SS, CFF | Ceramic capacitor | Standard | |
R1, R2, R3, R4 | Resistor | Standard |