SLUSEG9E December 2021 – June 2024 TPS62A01 , TPS62A01A , TPS62A02 , TPS62A02A
PRODUCTION DATA
The TPS62A0x (except devices with 'N' suffix) has a built-in power-good (PG) feature to indicate whether the output voltage has reached the target and the device is ready. The PG signal can be used for start-up sequencing of multiple rails. The PG pin is an open-drain output that requires a pullup resistor to any voltage up to the recommended input voltage level. PG is low when the device is turned off due to EN, UVLO (undervoltage lockout), or thermal shutdown. VIN must remain present for the PG pin to stay low. If not used, the power-good can be tie to GND or left open. The PG indicator has a de-glitch to avoid the signal indicating glitches or transient responses from the loop.
| Logic Signals | PG Status | |||
|---|---|---|---|---|
| VI | EN Pin | Thermal Shutdown | VO | |
| VI > UVLO | HIGH | NO | VO on target | High Impedance |
| VO < target | LOW | |||
| YES | LOW | |||
| YES | x | LOW | ||
| LOW | x | x | LOW | |
| VI < 1.8V | x | x | x | Undefined |