SLUSFS6 October 2024 TPS62A04AB , TPS62A04B
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 2.5V to 5.5V |
| Output voltage | 1.2V |
| Maximum output current | 4.0A |
Table 8-2 lists the components used for the example.
| REFERENCE | DESCRIPTION | MANUFACTURER(1) |
|---|---|---|
| C1 | 22µF, ceramic capacitor, 10V, X7R, size 0805, GRM21BZ71A226KE15L | Murata |
| C2, (C3, C4) | 22µF, ceramic capacitor, 10V, X7R, size 0805, GRM21BZ71A226KE15L | Murata |
| L1 | 0.22µH, power inductor, XGL4015-221MEC | Coilcraft |
| R1, R2 | Chip resistor, 1%, size 0603 | Std. |
| CFF | Optional, 120pF if needed | Std. |