SLVSMG6A
June 2026 – July 2026
TPS62A208-Q1
,
TPS62A212-Q1
PRODMIX
1
1
Features
2
Applications
3
Description
4
Device Comparison Table
5
Device and Documentation Support
5.1
Device Support
5.1.1
Third-Party Products Disclaimer
5.2
Documentation Support
5.2.1
Related Documentation
5.3
Receiving Notification of Documentation Updates
5.4
Support Resources
5.5
Trademarks
5.6
Electrostatic Discharge Caution
5.7
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
VAQ|18
MPQF808
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvsmg6a_oa
slvsmg6a_pm
Data Sheet
TPS62A2xx-Q1
2.7V to 6V Input, 8A, 10A, 12A Automotive Fast Transient Synchronous Step-Down Converters