Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS62A212-Q1

ACTIVE

TPS62A212-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 12 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 0.4 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Light load efficiency, Output discharge, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, UVLO fixed, Wettable flanks package Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 12 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 0.4 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Light load efficiency, Output discharge, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, UVLO fixed, Wettable flanks package Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 TI functional safety category Functional Safety-Capable
WQFN-FCRLF (VAQ) 18 9 mm² (3 mm × 3 mm) — (—) — See data sheet
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Family of 8A, 10A, and 12A devices
  • Input voltage range: 2.7V to 6V
  • Output voltage from 0.4V to 3.3V with ±0.8% accuracy in PWM operation
  • Switching frequency from 1.5MHz to 4MHz
    • External synchronization through the MODE/SYNC pin
  • Fast transient response with COT control
    • Fixed switching frequency during steady-state operation
    • 16 internal compensation settings to reduce output capacitance
  • Low RDS(on) MOSFETS: 6.7mΩ and 3.5mΩ
  • Minimum on-time of 25ns (maximum) at VIN = 5V
  • Selectable FPWM mode through the MODE/SYNC pin
  • Programmable spread spectrum clocking
  • Precise enable input threshold
  • Adjustable soft-start timings
  • Active output discharge
  • Power-good output with window comparator
  • 3mm × 3mm QFN package with wettable flanks
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Family of 8A, 10A, and 12A devices
  • Input voltage range: 2.7V to 6V
  • Output voltage from 0.4V to 3.3V with ±0.8% accuracy in PWM operation
  • Switching frequency from 1.5MHz to 4MHz
    • External synchronization through the MODE/SYNC pin
  • Fast transient response with COT control
    • Fixed switching frequency during steady-state operation
    • 16 internal compensation settings to reduce output capacitance
  • Low RDS(on) MOSFETS: 6.7mΩ and 3.5mΩ
  • Minimum on-time of 25ns (maximum) at VIN = 5V
  • Selectable FPWM mode through the MODE/SYNC pin
  • Programmable spread spectrum clocking
  • Precise enable input threshold
  • Adjustable soft-start timings
  • Active output discharge
  • Power-good output with window comparator
  • 3mm × 3mm QFN package with wettable flanks
There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS62A2xx-Q1 2.7V to 6V Input, 8A, 10A, 12A Automotive Fast Transient Synchronous Step-Down Converters datasheet (Rev. A) PDF | HTML Jul 30, 2026
Application note How to Select Compensation Setting in TPS62A20x-Q1 and TPS62A21x-Q1 PDF | HTML Aug 4, 2026
Functional safety information TPS62A2xx-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML May 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A212EVM-059 — TPS62A2xx evaluation module

The TPS62A212EVM-059 is designed to help the user easily evaluate and test the operation and functionality of the TPS62A2xx-Q1 buck converters, which are intended for automotive application. The EVM converts a 2.7V to 6.0V input voltage to a regulated 1.2V output voltage with 0.8% accuracy at (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS62A2xx-Q1 SIMPLIS Model

SLVMF87.ZIP (632 KB) - SIMPLIS model
Supported products & hardware
Design tool

TPS62A21X-Q1-DESIGN — TPS62A21X-Q1 design resources

TPS62A21X-Q1 full datasheet and design resources
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (VAQ) 18 Ultra Librarian
— (—) —

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos