SLVSKE5
October 2025
TPS650340-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.1.1
Third-Party Products Disclaimer
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Electrostatic Discharge Caution
4.6
Glossary
5
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RZD|22
MPQF667B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvske5_oa
slvske5_pm
1
Features
Qualified for automotive applications
AEC-Q100 grade 1 qualified
-40°C to +125°C ambient operating temperature range
Three step-down converters:
BUCK1 V
IN
range from
4.0
V to 18.3V
BUCK1 V
OUT
range from
2.5
V to 4.0V
BUCK1 output current up to
800mA
BUCK2 and BUCK3 V
IN
range from 2.5V to 5.5V
BUCK2 and BUCK3 V
OUT
range from 0.9V to 1.9V
BUCK2 output current up to
600mA
BUCK3 output current up to
600mA
Spread-spectrum clock (SSC) generation for reduced EMI
2.3MHz forced fixed switching frequency PWM operation
One
low dropout (LDO) regulator:
V
IN
range from 2.5V to 5.5V
V
OUT
range from 1.8V to 3.3V
Low noise and high PSRR
Up to 300mA output current
3.0mm × 3.5mm 22-pin WQFN with wettable flanks