SLVSCN0C june 2014 – may 2023 TPS65263
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
N/A | SR3 | SR2 | SR1 | N/A | N/A | Mode1 | nEN1 |
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | N/A | R/W | Not used (default 0) | ||
6 | SR3 | R/W | Vout1 VID voltage transition slew rate control (default 0) | ||
5 | SR2 | R/W | 000: 10 mV/cycle; 010: 10 mV/4 cycles; 100: 10 mV/16 cycles; 110: 10 mV/64 cycles; | 001: 10 mV/2 cycles; 011: 10 mV/8 cycles; 101: 10 mV/32 cycles; 111: 10 mV/128 cycles | |
4 | SR1 | R/W | |||
3 | N/A | R/W | Not used (default 0) | ||
2 | N/A | R/W | Not used (default 0) | ||
1 | Mode1 | R/W | 0: Enable buck1 PSM operation at light load (default); 1: Forced buck1 PWM mode operation | ||
0 | nEN1 | R/W | 0: Enable buck1 (default); 1: Disable buck1 |