SLVS979C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
CHGCONFIG0 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
---|---|---|---|---|---|---|---|---|
Bit name and function | VSYS1 | VSYS0 | AC input current1 | AC input current0 | TH_LOOP | DYN_TMR | TERM_EN | CH_EN |
Default
For TPS65720, TPS657201 |
0 | 1 | 1 | 0 | 1 | 1 | 1 | 1 |
Default for TPS657202 | 0 | 1 | 0 | 0 | 1 | 1 | 1 | 1 |
Default for TPS65721 | 1 | 0 | 1 | 0 | 1 | 1 | 1 | 1 |
Default value loaded by: | UVLO/R | UVLO/R | UVLO/R | UVLO/R | UVLO/R | UVLO/R | UVLO/R | UVLO/R |
Read/write | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit 7..6 | VSYS1..VSYS0: |
00 = the output voltage of the power path at pin SYS tracks the battery voltage;
VSYS = VBAT + 200 mV (Vbat > 3.3 V); VSYS = 3.4 V (VBAT ≤ 3.3 V); V_DPPM = 1 is forced in this case 01 = the output voltage of the power path at pin SYS is regulated to 4.4 V 10 = the output voltage of the power path at pin SYS is regulated to 5 V 11 = the output voltage of the power path at pin SYS is regulated to 5.5 V |
|
Bit 5..4 | AC input current1.. AC input current0:
00 = 100 mA, input voltage DPPM enabled 01 = 500 mA, input voltage DPPM enabled 10 = 500 mA, input voltage DPPM disabled 11 = USB suspend mode; standby |
Bit 3 | TH_LOOP:
0 = the thermal loop is disabled 1 = the thermal loop is enabled and the charge current is reduced if the temperature exceeds 125°C |
Bit 2 | DYN_TMR (dynamic timer function):
0 = safety timers run with their normal clock speed 1 = clock speed for the safety timers is reduced based on the actual charge current if DPPM or thermal loop is active |
Bit 1 | TERM_EN (charge termination enable):
0 = charge termination will not occur and the charger will always be on 1 = charge termination enabled based on timers and termination current |
Bit 0 | CH_EN:
0 = the charger is disabled 1 = the charger is enabled |