SWCS046U March   2010  â€“ October 2014 TPS65910

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3 Device Comparison
  4. 4Terminal Configuration and Functions
    1. 4.1 Signal Descriptions
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Handling Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Resistance Characteristics for RSL Package
    5. 5.5  I/O Pullup and Pulldown Characteristics
    6. 5.6  Digital I/O Voltage Electrical Characteristics
    7. 5.7  I2C Interface and Control Signals
    8. 5.8  Power Consumption
    9. 5.9  Power References and Thresholds
    10. 5.10 Thermal Monitoring and Shutdown
    11. 5.11 32-kHz RTC Clock
    12. 5.12 Backup Battery Charger
    13. 5.13 VRTC LDO
    14. 5.14 VIO SMPS
    15. 5.15 VDD1 SMPS
    16. 5.16 VDD2 SMPS
    17. 5.17 VDD3 SMPS
    18. 5.18 VDIG1 and VDIG2 LDO
    19. 5.19 VAUX33 and VMMC LDO
    20. 5.20 VAUX1 and VAUX2 LDO
    21. 5.21 VDAC and VPLL LDO
    22. 5.22 Timing and Switching Characteristics
      1. 5.22.1 Switch-On/-Off Sequences and Timing
        1. 5.22.1.1 BOOT1 = 0, BOOT0 = 0
        2. 5.22.1.2 BOOT1 = 0, BOOT0 = 1
      2. 5.22.2 Power Control Timing
        1. 5.22.2.1 Device Turn-On/Off With Rising/Falling Input Voltage
        2. 5.22.2.2 Device State Control Through PWRON Signal
        3. 5.22.2.3 Device SLEEP State Control
        4. 5.22.2.4 Power Supplies State Control Through the SCLSR_EN1 and SDASR_EN2 Signals
        5. 5.22.2.5 VDD1 and VDD2 Voltage Control Through SCLSR_EN1 and SDASR_EN2 Signals
        6. 5.22.2.6 SMPS Switching Synchronization
  6. 6Detailed Description
    1. 6.1  Power Reference
    2. 6.2  Power Sources
    3. 6.3  Embedded Power Controller
      1. 6.3.1 State-Machine
      2. 6.3.2 Switch-On/-Off Sequences
      3. 6.3.3 Control Signals
        1. 6.3.3.1 SLEEP
        2. 6.3.3.2 PWRHOLD
        3. 6.3.3.3 BOOT0/BOOT1
        4. 6.3.3.4 NRESPWRON
        5. 6.3.3.5 CLK32KOUT
        6. 6.3.3.6 PWRON
        7. 6.3.3.7 INT1
        8. 6.3.3.8 SDASR_EN2 and SCLSR_EN1
        9. 6.3.3.9 GPIO_CKSYNC
      4. 6.3.4 Dynamic Voltage Frequency Scaling and Adaptive Voltage Scaling Operation
    4. 6.4  32-kHz RTC Clock
    5. 6.5  RTC
      1. 6.5.1 Time Calendar Registers
      2. 6.5.2 General Registers
      3. 6.5.3 Compensation Registers
    6. 6.6  Backup Battery Management
    7. 6.7  Backup Registers
    8. 6.8  I2C Interface
    9. 6.9  Thermal Monitoring and Shutdown
    10. 6.10 Interrupts
    11. 6.11 Package Description
    12. 6.12 Functional Registers
      1. 6.12.1 TPS65910_FUNC_REG Registers Mapping Summary
      2. 6.12.2 TPS65910_FUNC_REG Register Descriptions
  7. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
      2. 7.1.2 Device Nomenclature
    2. 7.2 Documentation Support
    3. 7.3 Related Links
    4. 7.4 Community Resources
    5. 7.5 Trademarks
    6. 7.6 Electrostatic Discharge Caution
    7. 7.7 Export Control Notice
    8. 7.8 Glossary
    9. 7.9 Additional Acronyms
  8. 8Mechanical Packaging and Orderable Information
    1. 8.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

5 Specifications

5.1 Absolute Maximum Ratings(1)(2)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Voltage range on pins/balls VCC1, VCC2, VCCIO, VCC3, VCC4, VCC5, VCC6, VCC7 –0.3 7 V
Voltage range on pins/balls VDDIO –0.3 3.6 V
Voltage range on pins/balls OSC32KIN, OSC32KOUT, BOOT1, BOOT0 –0.3 VRTCMAX + 0.3 V
Voltage range on pins/balls SDA_SDI, SCL_SCK, SDASR_EN2, SCLSR_EN1, SLEEP, INT1, CLK32KOUT, NRESPWRON –0.3 VDDIOMAX + 0.3 V
Voltage range on pins/balls PWRON –0.3 7 V
Voltage range on pins/balls PWRHOLD(3) GPIO_CKSYNC(4) –0.3 7 V
Peak output current on all other terminals than power resources –5 5 mA
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to VSS, unless otherwise noted.
(3) I/O supplied from VDDIO but which can be driven from to a VBAT voltage level
(4) I/O supplied from VRTC but can be driven to a VBAT voltage level

5.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –45 150 °C
VESD Electrostatic discharge (ESD) performance: Human Body Model (HBM), per ANSI/ESDA/JEDEC JS001(1) –2 2 kV
Charged Device Model (CDM),
per JESD22-C101(2)
All pins –500 500 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

5.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
Note 1: VCC7 should be connected to the highest supply that is connected to the device VCCx pin. The exception is that VCC2 and VCC4 can be higher than VCC7.
Note 2: VCC2 and VCC4 must be connected together (to the same voltage).
Note 3: If VDD3 boost is used, VAUX33 must be set to 2.8 V or higher and enabled before VDD3.
PARAMETER TEST CONDITIONS MIN NOM MAX UNIT
VCC: Input voltage range on pins/balls VCC1, VCC2, VCCIO, VCC3, VCC4, VCC5, VCC7 2.7 3.6 5.5 V
VCCP: Input voltage range on pins/balls VCC6 1.7 3.6 5.5 V
Input voltage range on pins/balls VDDIO 1.65 1.8/3.3 3.45 V
Input voltage range on pins/balls PWRON 0 3.6 5.5 V
Input voltage range on pins/balls SDA_SDI, SCL_SCK, SDASR_EN2, SCLSR_EN1, SLEEP 1.65 VDDIO 3.45 V
Input voltage range on pins/balls PWRHOLD, GPIO_CKSYNC 1.65 VDDIO 5.5 V
Input voltage range on balls BOOT1, BOOT0, OSC32KIN 1.65 VRTC 1.95 V
Operating free-air temperature, TA –40 27 85 °C
Junction temperature, TJ –40 27 125 °C
Storage temperature range –65 27 150 °C
Lead temperature (soldering, 10 s) 260 °C
Power References
VREF filtering capacitor CO(VREF) Connected from VREF to REFGND 100 nF
VDD1 SMPS
Input capacitor CI(VCC1) X5R or X7R dielectric 10 µF
Filter capacitor CO(VDD1) X5R or X7R dielectric 4 10 12 µF
CO filter capacitor ESR f = 3 MHz 10 300 mΩ
Inductor LO(VDD1) 2.2 µH
LO inductor dc resistor DCRL 125 mΩ
VDD2 SMPS
Input capacitor CI(VCC2) X5R or X7R dielectric 10 µF
Filter capacitor CO(VDD2) X5R or X7R dielectric 4 10 12 µF
CO filter capacitor ESR f = 3 MHz 10 300 mΩ
Inductor LO(VDD2) 2.2 µH
LO inductor dc resistor DCRL 125 mΩ
VIO SMPS
Input capacitor CI(VIO) X5R or X7R dielectric 10 µF
Filter capacitor CO(VIO) X5R or X7R dielectric 4 10 12 µF
CO filter capacitor ESR f = 3 MHz 10 300 mΩ
Inductor LO(VIO) 2.2 µH
LO inductor dc resistor DCRL 125 mΩ
VDIG1 LDO
Input capacitor CI(VCC6) X5R or X7R dielectric 4.7 µF
Filtering capacitor CO(VDIG1) 0.8 2.2 2.64 µF
CO filtering capacitor ESR 0 500 mΩ
VDIG2 LDO
Filtering capacitor CO(VDIG2) 0.8 2.2 2.64 µF
CO filtering capacitor ESR 0 500 mΩ
VPLL LDO
Input capacitor CI(VCC5) X5R or X7R dielectric 4.7 µF
Filtering capacitor CO(VPLL) 0.8 2.2 2.64 µF
CO filtering capacitor ESR 0 500 mΩ
VDAC LDO
Filtering capacitor CO(VDAC) 0.8 2.2 2.64 µF
CO filtering capacitor ESR 0 500 mΩ
VMMC LDO
Input capacitor CI(VCC4) X5R or X7R dielectric 4.7 µF
Filtering capacitor CO(VMMC) 0.8 2.2 2.64 µF
CO filtering capacitor ESR 0 500 mΩ
VAUX33 LDO
Filtering capacitor CO(VAUX33) 0.8 2.2 2.64 µF
CO filtering capacitor ESR 0 500 mΩ
VAUX1 LDO
Input capacitor CI(VCC3) X5R or X7R dielectric 4.7 µF
Filtering capacitor CO(VAUX1) 0.8 2.2 2.64 µF
CO filtering capacitor ESR 0 500 mΩ
VAUX2 LDO
Filtering capacitor CO(VAUX2) 0.8 2.2 2.64 µF
CO filtering capacitor ESR 0 500 mΩ
VRTC LDO
Input capacitor CI(VCC7) X5R or X7R dielectric 4.7 µF
Filtering capacitor CO(VRTC) 0.8 2.2 2.64 µF
CO filtering capacitor ESR 0 500 mΩ
VDD3 SMPS
Input capacitor CI(VDD3) X5R or X7R dielectric 4.7 µF
Filter capacitor CO(VDD3) X5R or X7R dielectric 4 10 12 µF
CO filter capacitor ESR f = 1 MHz 10 300 mΩ
Inductor LO(VDD3) 2.8 4.7 6.6 µH
LO inductor DC resistor DCRL 50 500 mΩ
Backup Battery
Backup battery capacitor CBB Battery or superCap supplying VBACKUP 5 10 2000 mF
Capacitor supplying VBACKUP 1 40 µF
Series resistors 5 to 15 mF 10 1500 Ω
100 to 2000 mF 5 15
I2C Interfaces
SDA_SDI, SCL_SCK, SDASR_EN2, SCLSR_EN1 external pull-up resistor Connected to VDDIO 1.2 kΩ
Crystal Oscillator (connected from OSC32KIN to OSC32KOUT)
Crystal frequency at specified load cap value 32.768 kHz
Crystal tolerance at 27°C –20 0 20 ppm
Frequency Temperature coefficient. Oscillator contribution (not including crystal variation) –0.5 0.5 ppm/°C
Secondary temperature coefficient –0.04 –0.035 –0.03 ppm/°C2
Voltage coefficient –2 2 ppm/V
Max crystal series resistor at fundamental frequency 90 kΩ
Crystal load capacitor According to crystal data sheet 6 12.5 pF
Load crystal oscillator Coscin, Coscout parallel mode including parasitic PCB capacitor 12 25 pF
Quality factor 8000 80000

5.4 Thermal Resistance Characteristics for RSL Package

NAME DESCRIPTION °C/W(1)(2) AIR FLOW (m/s)(3)
RΘJC Junction-to-case (top) 16.4 0.00
RΘJB Junction-to-board 5.6 0.00
RΘJA
(High k PCB)
Junction-to-free air 37 0.00
PsiJT Junction-to-package top 0.2 0.00
PsiJB Junction-to-board 5.6 0.00
RΘJC Junction-to-case (bottom) 1.3 0.00
(1) °C/W = degrees Celsius per watt.
(2) These values are based on a JEDEC-defined 2S2P system (with the exception of the Theta JC [RΘJC] value, which is based on a JEDEC-defined 1S0P system) and will change based on environment as well as application. For more information, see these EIA/JEDEC standards:
  • JESD51-2, Integrated Circuits Thermal Test Method Environmental Conditions - Natural Convection (Still Air)
  • JESD51-3, Low Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages
  • JESD51-7, High Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages
  • JESD51-9, Test Boards for Area Array Surface Mount Package Thermal Measurements
(3) m/s = meters per second.

5.5 I/O Pullup and Pulldown Characteristics(1)

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SDA_SDI, SCL_SCK, SDASR_EN2, SCLSR_EN1 Programmable pullup (DFT, default inactive) Grounded, VDDIO = 1.8 V –45% 8 +45% kΩ
SLEEP programmable pulldown (default active) at 1.8 V, VRTC = 1.8 V 2 4.5 10 µA
PWRHOLD programmable pulldown (default active) at 1.8 V, VRTC = 1.8 V, VCC7 = 2.7 V 2 4.5 10 µA
at 5.5 V, VRTC = 1.8 V, VCC7 = 5.5 V 7 14 30
BOOT0, BOOT1 programmable pulldown (default active) at 1.8 V, VRTC = 1.8 V 2 4.5 10 µA
NRESPWRON pulldown at 1.8 V, VCC7 = 5.5 V, OFF state 2 4.5 10 µA
32KCLKOUT pulldown (disabled in active-sleep state) at 1.8 V, VRTC = 1.8 V, OFF state 2 4.5 10 µA
PWRON programmable pullup (default active) Grounded, VCC7 = 5.5 V –40 –31 –15 µA
GPIO_CKSYNC programmable pullup (default active) Grounded, VRTC = 1.8 V –27 –18 –9 µA
(1) The internal pullups on the CTL-I2C and SR-I2C balls are used for test purposes or when the SR-I2C interface is not used. Discrete pullups to the VIO supply must be mounted on the board in order to use the I2C interfaces. The internal I2C pullups must not be used for functional applications

5.6 Digital I/O Voltage Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN TYP MAX UNIT
Related I/O: PWRON
Low-level input voltage, VIL 0.3 x VCC7 V
High-level input voltage, VIH 0.7 x VCC7 V
Related I/Os: PWRHOLD, GPIO_CKSYNC
Low-level input voltage, VIL 0.45 V
High-level input voltage, VIH 1.3 VDDIO/VCC7 VCC7 V
Related I/Os: BOOT0, BOOT1, OSC32KIN
Low-level input voltage, VIL 0.35 x VRTC V
High-level input voltage, VIH 0.65 x VRTC V
Related I/Os: SLEEP
Low-level input voltage, VIL 0.35 x VDDIO V
High-level input voltage, VIH 0.65 x VDDIO V
Related I/Os: NRESPWRON, INT1, 32KCLKOUT
Low-level output voltage, VOL IOL = 100 µA 0.2 V
IOL = 2 mA 0.45 V
High-level output voltage, VOH IOH = 100 µA VDDIO – 0.2 V
IOH = 2 mA VDDIO – 0.45 V
Related Open-Drain I/Os: GPIO0
Low-level output voltage, VOL IOL = 100 µA 0.2 V
IOL = 2 mA 0.45 V
I2C-Specific Related I/Os: SCL, SDA, SCLSR_EN1, SDASR_EN2
Low-level input voltage, VIL –0.5 0.3 x VDDIO V
High-level input voltage, VIH 0.7 x VDDIO V
Hysteresis 0.1 x VDDIO V
Low-level output voltage, VOL at 3 mA (sink current), VDDIO = 1.8 V 0.2 × VDDIO V
Low-level output voltage, VOL at 3 mA (sink current), VDDIO = 3.3 V 0.4 x VDDIO V

5.7 I2C Interface and Control Signals

over operating free-air temperature range (unless otherwise noted)
NO. PARAMETER TEST CONDITIONS MIN TYP MAX
INT1 rise and fall times, CL = 5 to 35 pF 5 10 ns
NRESPWRON rise and fall times, CL = 5 to 35 pF 5 10 ns
SLAVE HIGH–SPEED MODE
SCL/SCLSR_EN1 and SDA/SDASR_EN2 rise and fall time, CL = 10 to 100 pF 10 80 ns
Data rate 3.4 Mbps
I3 tsu(SDA-SCLH) Setup time, SDA valid to SCL high 10 ns
I4 th(SCLL-SDA) Hold time, SDA valid from SCL low 0 70 ns
I7 tsu(SCLH-SDAL) Setup time, SCL high to SDA low 160 ns
I8 th(SDAL-SCLL) Hold time, SCL low from SDA low 160 ns
I9 tsu(SDAH-SCLH) Setup time, SDA high to SCL high 160 ns
SLAVE FAST MODE
SCL/SCLSR_EN1 and SDA/SDASR_EN2 rise and fall time, CL = 10 to 400 pF 20 +
0.1 × CL
250 ns
Data rate 400 Kbps
I3 tsu(SDA-SCLH) Setup time, SDA valid to SCL high 100 ns
I4 th(SCLL-SDA) Hold time, SDA valid from SCL low 0 0.9 µs
I7 tsu(SCLH-SDAL) Setup time, SCL high to SDA low 0.6 µs
I8 th(SDAL-SCLL) Hold time, SCL low from SDA low 0.6 µs
I9 tsu(SDAH-SCLH) Setup time, SDA high to SCL high 0.6 µs
SLAVE STANDARD MODE
SCL/SCLSR_EN1 and SDA/SDASR_EN2 rise and fall time, CL = 10 to 400 pF 250 ns
Data rate 100 Kbps
I3 tsu(SDA-SCLH) Setup time, SDA valid to SCL high ns
I4 th(SCLL-SDA) Hold time, SDA valid from SCL low 0 µs
I7 tsu(SCLH-SDAL) Setup time, SCL high to SDA low 4.7 µs
I8 th(SDAL-SCLL) Hold time, SCL low from SDA low 4 µs
I9 tsu(SDAH-SCLH) Setup time, SDA high to SCL high 4 µs
SWITCHING CHARACTERISTICS
SLAVE HIGH–SPEED MODE
I1 tw(SCLL) Pulse duration, SCL low 160 ns
I2 tw(SCLH) Pulse duration, SCL high 60 ns
SLAVE FAST MODE
I1 tw(SCLL) Pulse duration, SCL low 1.3 µs
I2 tw(SCLH) Pulse duration, SCL high 0.6 µs
SLAVE STANDARD MODE
I1 tw(SCLL) Pulse duration, SCL low 4.7 µs
I2 tw(SCLH) Pulse duration, SCL high 4 µs

5.8 Power Consumption

over operating free-air temperature range (unless otherwise noted)
All current consumption measurements are relative to the FULL chip, all VCC inputs set to VBAT voltage.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Device BACKUP state VBAT = 2.4 V, VBACKUP = 0 V, 11 16 µA
VBAT = 0 V, VBACKUP = 3.2 V 6 9
Device OFF state VBAT = 3.6 V, CK32K clock running µA
BOOT[1:0] = 00: 32-kHz RC oscillator 16.5 23
BOOT[1:0] = 01: 32-kHz quartz or bypass oscillator, BOOT0P = 0 15 20
BOOT[1:0] = 01, Backup Battery Charger on, VBACKUP = 3.2 V 32 42
VBAT = 5 V, CK32K clock running: 20 28
BOOT[1:0] = 00: RC oscillator
Device SLEEP state VBAT = 3.6 V, CK32K clock running, PWRHOLDP = 0 µA
BOOT[1:0] = 00, 3 DC-DCs on, 5 LDOs and VRTC on, no load 295
BOOT[1:0] = 01, 3 DC-DCs on, 3 LDOs and VRTC on, no load, BOOT0P = 0 279
Device ACTIVE state VBAT = 3.6 V, CK32K clock running, PWRHOLDP = 0 mA
BOOT[1:0] = 00, 3 DC-DCs on, 5 LDOs and VRTC on, no load 1
BOOT[1:0] = 01, 3 DC-DCs on, 3 LDOs and VRTC on, no load, BOOT0P = 0 0.9
BOOT[1:0] = 00, 3 DC-DCs on PWM mode (VDD1_PSKIP = VDD2_PSKIP = VIO_PSKIP = 0), 5 LDOs and VRTC on, no load 21

5.9 Power References and Thresholds

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Output reference voltage (VREF terminal) Device in active or low-power mode –1% 0.85 +1% V
Main battery charged
threshold VMBCH (programmable)
Measured on VCC7 terminal
Triggering monitored through NRESPRWON
VMBCH_VSEL = 11, BOOT[1:0] = 11 or 00 3 V
VMBCH_VSEL = 10 2.9
VMBCH_VSEL = 01 2.8
VMBCH_VSEL = 00 bypassed
Main battery discharged
threshold VMBDCH (programmable)
Measured on VCC7 terminal (MTL prg)
Triggering monitored through INT1
VMBCH – 100 mV V
Main battery low threshold VMBLO
(MB comparator)
Measured on VCC7 terminal (Triggering monitored on terminal NRESPWRON) 2.5 2.6 2.7 V
Main battery high threshold VMBHI VBACKUP = 0 V, measured on terminal VCC7
(MB comparator)
2.6 2.75 3 V
VBACKUP = 3.2 V, measured on terminal VCC7 2.5 2.55 3
Main battery not present threshold VBNPR Measured on terminal VCC7
(Triggering monitored on terminal VRTC)
1.9 2.1 2.2 V
Ground current (analog references + comparators + backup battery switch) VCC = 3.6 V
Device in OFF state 8 µA
Device in ACTIVE or SLEEP state 20

5.10 Thermal Monitoring and Shutdown

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Hot-die temperature rising threshold THERM_HDSEL[1:0] = 00 117 °C
THERM_HDSEL[1:0] = 01 121
THERM_HDSEL[1:0] = 10 113 125 136
THERM_HDSEL[1:0] = 11 130
Hot-die temperature hysteresis 10 °C
Thermal shutdown temperature rising threshold 136 148 160 °C
Thermal shutdown temperature hysteresis 10 °C
Ground current Device in ACTIVE state, Temp = 27°C, VCC7 = 3.6 V 6 µA

5.11 32-kHz RTC Clock

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
CLK32KOUT rise and fall time CL = 35 pF 10 ns
Bypass Clock (OSC32KIN: input, OSC32KOUT floating)
Input bypass clock frequency OSCKIN input 32 kHz
Input bypass clock duty cycle OSCKIN input 40% 60%
Input bypass clock rise and fall time 10% – 90%, OSC32KIN input 10 20 ns
CLK32KOUT duty cycle Logic output signal 40% 60%
Bypass clock setup time 32KCLKOUT output 1 ms
Ground current Bypass mode 1.5 µA
Crystal oscillator (connected from OSC32KIN to OSC32KOUT)
Output frequency CK32KOUT output 32.768 kHz
Oscillator startup time On power on 2 s
Ground current 1.5 µA
RC oscillator (OSC32KIN: grounded, OSC32KOUT floating)
Output frequency CK32KOUT output 32 kHz
Output frequency accuracy at 25°C –15% 0% +15%
Cycle jitter (RMS) Oscillator contribution +10%
Output duty cycle +40% +50% +60%
Settling time 150 µs
Ground current Active at fundamental frequency 4 µA

5.12 Backup Battery Charger

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Backup battery charging current VBACKUP = 0 to 2.4 V, BBCHEN = 1 350 500 700 µA
End-of-charge backup battery voltage(1) VCC7 = 3.6 V, BBSEL = 10 –3% 3.15 +3% V
VCC7 = 3.6 V, BBSEL = 00 –3% 3 +3%
VCC7 = 3.6 V, BBSEL = 01 –3% 2.52 +3%
VCC7 = 3.6 V, BBSEL = 11 VBAT – 0.3 V VBAT
Ground current On mode 10 µA
(1) Note:
  • BBSEL = 10, 00, or 01 intended to charge battery or superCap
  • BBSEL = 11 intended to charge capacitor

5.13 VRTC LDO

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input voltage VIN On mode 2.5 5.5 V
Back-up mode 1.9 5.5
DC output voltage VOUT On mode, 3.0 V < VIN < 5.5 V 1.78 1.83 1.88 V
Back-up mode, 2.3 V ≤ VIN ≤ 2.6 V 1.72 1.78 1.84
Rated output current IOUTmax On mode 20 mA
Back-up mode 0.1
DC load regulation On mode, IOUT = IOUTmax to 0 50 mV
Back-up mode, IOUT = IOUTmax to 0 50
DC line regulation On mode, VIN = 3.0 V to VINmax at IOUT = IOUTmax 2.5 mV
Back-up mode, VIN = 2.3 V to 5.5 V at IOUT = IOUTmax 25
Transient load regulation On mode, VIN = VINmin + 0.2 V to VINmax 50(1) mV
IOUT = IOUTmax/2 to IOUTmax in 5 µs
and IOUT = IOUTmax to IOUTmax/2 in 5 µs
Transient line regulation On mode, VIN = VINmin + 0.5 V to VINmin in 30 µs 25(1) mV
And VIN = VINmin to VINmin + 0.5 V in 30 µs, IOUT = IOUTmax/2
Turn-on time IOUT = 0, VIN rising from 0 up to 3.6 V, at VOUT = 0.1 V up to VOUTmin 2.2 ms
Ripple rejection VIN = VINDC + 100 mVpp tone, VINDC+ = VINmin + 0.1 V to VINmax at IOUT = IOUTmax/2
f = 217 Hz 55 dB
f = 50 kHz 35
Ground current Device in ACTIVE state 23 µA
Device in BACKUP or OFF state 3
(1) These parameters are not tested. They are used for design specification only.

5.14 VIO SMPS

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input voltage (VCCIO and VCC7) VIN IOUT ≤ 800 mA 2.7 5.5 V
VOUT = 1.5 V or 1.8 V, IOUT > 800 mA 3.2 5.5
VOUT = 2.5 V, IOUT > 800 mA 4.0 5.5
VOUT = 3.3 V, IOUT > 800 mA 4.4 5.5
DC output voltage (VOUT) PWM mode (VIO_PSKIP = 0) or pulse skip mode IOUT to IMAX
VSEL=00 –3% 1.5 +3% V
VSEL = 01, default BOOT[1:0] = 00 and 01 –3% 1.8 +3%
VSEL = 10 –3% 2.5 +3%
VSEL = 11 –3% 3.3 +3%
Power down 0
Rated output current IOUTmax ILMAX[1:0] = 00, default 500 mA
ILMAX[1:0] = 01 1000
P-channel MOSFET VIN = VINmin 300 mΩ
On-resistance RDS(ON)_PMOS VIN = 3.8 V 250 400
P-channel leakage current ILK_PMOS VIN = VINMAX, SWIO = 0 V 2 µA
N-channel MOSFET VIN = VMIN 300 mΩ
On-resistance RDS(ON)_NMOS VIN = 3.8 V 250 400
N-channel leakage current ILK_NMOS VIN = VINmax, SWIO = VINmax 2 µA
PMOS current limit (high-side) VIN = VINmin to VINmax, ILMAX[1:0] = 00 650 mA
VIN = VINmin to VINmax, ILMAX[1:0] = 01 1200
VIN = VINmin to VINmax, ILMAX[1:0] = 10 1700
NMOS current limit (low-side) Source current load: mA
VIN = VINmin to VINmax, ILMAX[1:0] = 00 650
VIN = VINmin to VINmax, ILMAX[1:0] = 01 1200
VIN = VINmin to VINmax, ILMAX[1:0] = 10 1700
Sink current load:
VIN = VINmin to VINmax, ILMAX[1:0] = 00 800
VIN = VINmin to VINmax, ILMAX[1:0] = 01 1200
VIN = VINmin to VINmax, ILMAX[1:0] = 10 1700
DC load regulation On mode, IOUT = 0 to IOUTmax 20 mV
DC line regulation On mode, VIN = VINmin to VINmax 20 mV
Transient load regulation VIN = 3.8 V, VOUT = 1.8 V 50 mV
IOUT = 0 to 500 mA , Max slew = 100 mA/µs
IOUT = 700 to 1200 mA , Max slew = 100 mA/µs
t on, off to on IOUT = 200 mA 350 µs
Overshoot SMPS turned on 3%
Power-save mode Ripple voltage Pulse skipping mode, IOUT = 1 mA 0.025 × VOUT VPP
Switching frequency 3 MHz
Duty cycle 100 %
Minimum On Time TON(MIN) 35 ns
P-channel MOSFET
VFBIO internal resistance 0.5 1 MΩ
Discharge resistor for power-down sequence RDIS During device switch-off sequence 30 50 Ω
Note: No discharge resistor is applied if VIO is turned off while the device is on.
Ground current (IQ) Off 1 µA
PWM mode, IOUT = 0 mA, VIN = 3.8 V, VIO_PSKIP = 0 7500
Pulse skipping mode, no switching, 3-MHz clock on 250
Low-power (pulse skipping) mode, no switching
ST[1:0]=11 63
Conversion efficiency PWM mode, DCRL < 50 mΩ, VOUT = 1.8 V, VIN = 3.6 V:
IOUT = 10 mA 44%
IOUT = 100 mA 87%
IOUT = 400 mA 86%
IOUT = 800 mA 76%
IOUT = 1000 mA 72%
Pulse Skipping mode, DCRL < 50 mΩ, VOUT = 1.8 V, VIN = 3.6 V:
IOUT = 1 mA 71%
IOUT = 10 mA 80%
IOUT = 200 mA 87%

5.15 VDD1 SMPS

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input voltage (VCC1 and VCC7) VIN IOUT ≤ 1200 mA 2.7 5.5 V
VOUT = 0.6 V to 1.5 V, VGAIN_SEL = 00,
IOUT > 1200 mA
VOUT + 2 V 5.5
2.5 V ≤ VOUT ≤ 3.3 V, VGAIN_SEL = 10 or 11,
IOUT > 1200 mA
4.5 5.5
DC output voltage (VOUT) VGAIN_SEL = 00, IOUT = 0 to IOUTmax:
max programmable voltage, SEL[6:0] = 1001011 1.5 V
default voltage, BOOT[1:0] = 00 –3% 1.2 +3%
default voltage, BOOT[1:0] = 01 –3% 1.2 +3%
min programmable voltage, SEL[6:0] = 0000011 0.6
SEL[6:0] = 000000: power down 0
VGAIN_SEL = 10, SEL = 0101011 = 43, IOUT = 0 to IOUTmax –3% 2.2 +3% V
VGAIN_SEL = 11, SEL = 0101000 = 40, IOUT = 0 to IOUTmax –3% 3.2 +3% V
DC output voltage programmable step (VOUTSTEP) VGAIN_SEL = 00, 72 steps 12.5 mV
Rated output current IOUTmax ILMAX = 0, default 1000 mA
ILMAX = 1 1500
P-channel MOSFET VIN = VINmin 300 mΩ
On-resistance RDS(ON)_PMOS VIN = 3.8 V 250 400
P-channel leakage current VIN = VINmax, SW1 = 0 V 2 µA
ILK_PMOS
N-channel MOSFET VIN = VMIN 300 mΩ
On-resistance RDS(ON)_NMOS VIN = 3.8 V 250 400
N-channel leakage current ILK_NMOS VIN = VINmax, SW1 = VINmax 2 µA
PMOS current limit (high-side) VIN = VINmin to VINmax, ILMAX = 0 1150 mA
VIN = VINmin to VINmax, ILMAX = 1 2000
NMOS current limit (low-side) Source current load: mA
VIN = VINmin to VINmax, ILMAX = 0 1150
VIN = VINmin to VINmax, ILMAX = 1 2000
Sink current load:
VIN = VINmin to VINmax, ILMAX = 0 1200
VIN = VINmin to VINmax, ILMAX = 1 2000
DC load regulation On mode, IOUT = 0 to IOUTmax 20 mV
DC line regulation On mode, VIN = VINmin to VINmax 20 mV
Transient load regulation VIN = 3.8 V, VOUT = 1.2 V
IOUT = 0 to 500 mA , Max slew = 100 mA/µs 50 mV
IOUT = 700 mA to 1.2A , Max slew = 100 mA/µs
t on, off to on IOUT = 200 mA 350 µs
Output voltage transition rate From VOUT = 0.6 V to 1.5 V and VOUT = 1.5 V to 0.6 V IOUT = 500 mA
TSTEP[2:0] = 001 12.5 mV/µs
TSTEP[2:0] = 011 (default) 7.5
TSTEP[2:0] = 111 2.5
Overshoot SMPS turned on 3%
Power-save mode ripple voltage Pulse skipping mode, IOUT = 1 mA 0.025 × VOUT VPP
Switching frequency 3 MHz
Duty cycle 100 %
Minimum on time tON(MIN) 35 ns
P-channel MOSFET
VFB1 internal resistance 0.5 1 MΩ
Discharge resistor for power-down sequence RDIS 30 50 Ω
Ground current (IQ) Off 1 µA
PWM mode, IOUT = 0 mA, VIN = 3.8 V, VDD1_PSKIP = 0 7500
Pulse skipping mode, no switching 78
Low-power (pulse skipping) mode, no switching
ST[1:0] = 11 63
Conversion efficiency PWM mode, DCRL < 0.1 Ω, VOUT = 1.2 V,
VIN = 3.6 V:
IOUT = 10 mA 35%
IOUT = 200 mA 82%
IOUT = 400 mA 81%
IOUT = 800 mA 74%
IOUT = 1500 mA 62%
Pulse skipping mode, DCRL < 0.1Ω, VOUT = 1.2 V, VIN = 3.6 V:
IOUT = 1 mA 59%
IOUT = 10 mA 70%
IOUT = 200 mA 82%

5.16 VDD2 SMPS

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input voltage (VCC2 and VCC4) VIN IOUT ≤ 1200 mA 2.7 5.5 V
VOUT = 0.6 V to 1.5 V, VGAIN_SEL = 00,
IOUT > 1200 mA
VOUT + 2 V 5.5
2.5 V ≤ VOUT ≤ 3.3 V, VGAIN_SEL = 10 or 11,
IOUT > 1200 mA
4.5 5.5
DC output voltage (VOUT) VGAIN_SEL = 00, IOUT = 0 to IOUTmax:
max programmable voltage, SEL[6:0] = 1001011 1.5 V
default, BOOT[1:0] = 01 –3% 1.2 +3%
min programmable voltage, SEL[6:0] = 0000011 0.6
SEL[6:0] = 000000: power down 0
VGAIN_SEL = 10, SEL = 0101011 = 43 –3% 2.2 +3%
VGAIN_SEL = 11, default, BOOT[1:0] = 00 –3% 3.3 +3%
DC output voltage programmable step (VOUTSTEP) VGAIN_SEL = 00, 72 steps 12.5 mV
Rated output current IOUTmax ILMAX = 0, default 1000 mA
ILMAX = 1 1500
P-channel MOSFET VIN = VINmin 300 mΩ
On-resistance RDS(ON)_PMOS VIN = 3.8 V 250 400
P-channel leakage current ILK_PMOS VIN = VINmax, SW2 = 0 V 2 µA
N-channel MOSFET VIN = VMIN 300 mΩ
On-resistance RDS(ON)_NMOS VIN = 3.8 V 250 400
N-channel leakage current ILK_NMOS VIN = VINmax, SW2 = VINmax 2 µA
PMOS current limit (high-side) VIN = VINmin to VINmax, ILMAX = 0 1150 mA
VIN = VINmin to VINmax, ILMAX = 1 2200
NMOS current limit (low-side) Source current load: 1150 mA
VIN = VINmin to VINmax, ILMAX = 0 2000
VIN = VINmin to VINmax, ILMAX = 1
Sink current load:
VIN = VINmin to VINmax, ILMAX = 0 1200
VIN = VINmin to VINmax, ILMAX = 1 2000
DC load regulation On mode, IOUT = 0 to IOUTmax 20 mV
DC line regulation On mode, VIN = VINmin to VINmax at IOUT = IOUTmax 20 mV
Transient load regulation VIN = 3.8 V, VOUT = 1.2 V 50 mV
IOUT = 0 to 500 mA , Max slew = 100 mA/µs
IOUT = 700 mA to 1.2 A , Max slew = 100 mA/µs
t on, off to on IOUT = 200 mA 350 µs
Output voltage transition rate From VOUT = 0.6 V to 1.5 V and VOUT = 1.5 V to 0.6 V IOUT = 500 mA
TSTEP[2:0] = 001 12.5 µs
TSTEP[2:0] = 011 (default) 7.5
TSTEP[2:0] = 111 2.5
Power-save mode ripple voltage Pulse skipping mode, IOUT = 1 mA 0.025 VOUT VPP
Overshoot 3%
Switching frequency 3 MHz
Duty cycle 100 %
Minimum On time 35 ns
P-Channel MOSFET
VFB2 internal resistance 0.5 1 MΩ
Discharge resistor for power-down sequence RDIS 30 50 Ω
Ground current (IQ) Off 1 µA
PWM mode, IOUT = 0 mA, VIN = 3.8 V, VDD2_PSKIP = 0 7500
Pulse skipping mode, no switching 78
Low-power (pulse skipping) mode, no switching
ST[1:0] = 11 63
Conversion efficiency PWM mode, DCRL < 50 mΩ, VOUT = 1.2 V,
VIN = 3.6 V:
IOUT = 10 mA 35%
IOUT = 200 mA 82%
IOUT = 400 mA 81%
IOUT = 800 mA 74%
IOUT = 1200 mA 66%
IOUT = 1500 mA 62%
Pulse skipping mode mode, DCRL < 50 mΩ, VOUT = 1.2 V, VIN = 3.6 V:
IOUT = 1 mA 59%
IOUT = 10 mA 70%
IOUT = 200 mA 82%
PWM mode, DCRL < 50 mΩ, VOUT = 3.3 V,
VIN = 5 V:
IOUT = 10 mA 44%
IOUT = 200 mA 90%
IOUT = 400 mA 91%
IOUT = 800 mA 88%
IOUT = 1200 mA 84%
IOUT = 1500 mA 81%
Pulse skipping mode mode, DCRL < 50 mΩ,
VOUT = 3.3 V, VIN = 5 V:
IOUT = 1 mA 75%
IOUT = 10 mA 83%
IOUT = 200 mA 90%

5.17 VDD3 SMPS

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input voltage VIN 3 5.5 V
DC output voltage (VOUT) 4.65 5 5.25 V
Rated output current IOUTmax 100 mA
N-channel MOSFET VIN = 3.6 V 500 mΩ
On-resistance RDS(ON)_NMOS
N-channel MOSFET leakage current ILK_NMOS VIN = VINmax, SW3 = VINmax 2 µA
N-channel MOSFET DC current limit VIN = VINmin to VINmax, sink current load 430 550 mA
Turn-on inrush current VIN = VINmin to VINmax 850 mA
Ripple voltage 20 mV
DC load regulation On mode, IOUT = 0 to IOUTmax 100 mV
DC line regulation On mode, VIN = VINmin to 5 V at IOUT = IOUTmax 100 mV
Turn-on time IOUT = 8 mA, VOUT = 0 to 4.4 V 200 µs
Overshoot 3%
Switching frequency 1 MHz
VFB3 internal resistance 088 MΩ
Ground current (IQ) Off 1 µA
IOUT = 0 mA to IOUTmax, VIN = 3.6 V 360
Conversion efficiency VIN = 3.6 V:
IOUT = 10 mA 81%
IOUT = 50 mA 85%
IOUT = 100 mA 85%

5.18 VDIG1 and VDIG2 LDO

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input voltage (VCC6) VIN VOUT (VDIG1) = 1.2 V at 300 mA / 1.5 V at 100 mA and V
VOUT (VDIG2) = 1.2 V / 1.1 V / 1.0 V at 300 mA 1.7 5.5
VOUT (VDIG1) = 1.5 V and VOUT (VDIG2) = 1.8 V at 200mA 2.1 5.5
VOUT (VDIG1) = 1.8 V and VOUT (VDIG2) = 1.8 V 2.7 5.5
VOUT (VDIG1) = 2.7 V 3.2 5
VDIG1
DC output voltage VOUT On and Low-power mode, VIN = VINmin to VINmax
SEL = 11, IOUT = 0 to IOUTmax –3% 2.7 +3% V
SEL = 10 IOUT = 0 to IOUTmax –3% 1.8 +3%
SEL = 01 IOUT = 0 to 100 mA/IOUTmax –3% 1.5 +3%
SEL = 00, IOUT = 0 to IOUTmax, VIN = VINmin to 4 V, default BOOT[1:0] = 00 or 01 –3% 1.2 +3%
Rated output current IOUTmax On mode 300 mA
Low-power mode 1
Load current limitation (short-circuit protection) On mode, VOUT = VOUTmin – 100 mV 350 600 mA
Dropout voltage VDO On mode, VDO = VIN – VOUT
VOUTtyp = 2.7 V, VIN = 2.8 V, IOUT = IOUTmax, T = 25°C 150 mV
VOUTtyp = 1.5 V, VIN = 1.7 V, IOUT = IOUTmax, T = 25°C 300
DC load regulation On mode, IOUT = IOUTmax to 0 25 mV
DC line regulation On mode, VIN = VINmin to VINmax at IOUT = IOUTmax 3 mV
Transient load regulation On mode, VIN = 3.8 V 10 mV
IOUT = 20 mA to 180 mA in 5µs and
IOUT = 180 mA to 20 mA in 5 µs
Transient line regulation On mode, VIN = 2.7 + 0.5 V to 2.7 in 30 µs, 2 mV
And VIN = 2.7 to 2.7 + 0.5 V in 30 µs, IOUT = IOUTmax/2
Turn-on time IOUT = 0, at VOUT = 0.1 V up to VOUTmin 100 µs
Turn-on inrush current 300 mA
Ripple rejection VIN = VINDC + 100 mVpp tone, VINDC+= 3.8 V, IOUT = IOUTmax/2
f = 217 Hz 70 dB
f = 50 kHz 40
VDIG1 internal resistance LDO off 400 Ω
Ground current On mode, IOUT = 0, VCC6 = VBAT, VOUT = 2.7 V 54 µA
On mode, IOUT = 0, VCC6 = 1.8 V, VOUT = 1.2 V 67
On mode, IOUT = IOUTmax, VCC6 = VBAT, VOUT = 2.7 V 1870
On mode, IOUT = IOUTmax, VCC6 = 1.8 V, VOUT = 1.2 V 1300
Low-power mode, VCC6 = VBAT, VOUT = 2.7 V 13
Low-power mode, VCC6 = 1.8 V, VOUT = 1.2 V 10
Off mode 1
VDIG2
DC output voltage VOUT On and low-power mode, VIN = VINmin to VINmax
SEL = 11, IOUT = 0 to IOUTmax –3% 1.8 +3% V
SEL = 10 IOUT = 0 to IOUTmax, VIN = VINmin to 4 V –3% 1.2 +3%
SEL = 01 IOUT = 0 to 100 mA/IOUTmax, VIN= VINmin to 4 V –3% 1.1 +3%
SEL = 00, IOUT = 0 to IOUTmax, VIN = VINmin to 4 V, default BOOT[1:0] = 00 or 01 –3% 1 +3%
Rated output current IOUTmax On mode 300 mA
Low-power mode 1
Load current limitation (short-circuit protection) On mode, VOUT = VOUTmin – 100 mV 350 600 mA
Dropout voltage VDO On mode, VDO = VIN – VOUT,
VOUTtyp = 1.8 V, VIN = 2.1 V, IOUT=IOUTmax, T = 25°C 250 mV
DC load regulation On mode, IOUT = IOUTmax to 0 25 mV
DC line regulation On mode, VIN = VINmin to VINmax at IOUT = IOUTmax 3 mV
Transient load regulation On mode, VIN = 3.8 V 10 mV
IOUT = 20 mA to 180 mA in 5 µs and
IOUT = 180 mA to 20 mA in 5 µs
Transient line regulation On mode, VIN = 2.7 + 0.5 V to 2.7 in 30 µs, 2 mV
And VIN = 2.7 to 2.7 + 0.5 V in 30 µs, IOUT = IOUTmax/2
Turn-on time IOUT = 0, at VOUT = 0.1 V up to VOUTmin 100 µs
Turn-on inrush current 300 mA
Ripple rejection VIN = VINDC + 100 mVpp tone, VINDC+= 3.8 V, IOUT = IOUTmax/2
f = 217 Hz 70 dB
f = 50 kHz 40
VDIG2 internal resistance LDO off 400 Ω
Ground current On mode, IOUT = 0, VCC6 = VBAT, VOUT = 1.8 V 52 µA
On mode, IOUT = 0, VCC6 = 1.8 V, VOUT = 1.0 V 67
On mode, IOUT = IOUTmax, VCC6 = VBAT, VOUT = 1.8 V 1750
On mode, IOUT = IOUTmax, VCC6 = 1.8 V, VOUT = 1.0 V 1300
Low-power mode, VCC6 = VBAT, VOUT = 1.8 V 11
Low-power mode, VCC6 = 1.8 V, VOUT = 1.0 V 10
Off mode 1

5.19 VAUX33 and VMMC LDO

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input voltage (VCC3) VIN VOUT (VAUX33) = 1.8 V / 2 V and VOUT (VMMC) = 1.8 V 2.7 5.5 V
VOUT (VAUX33) = 2.8 V 3.2 5.5
VOUT (VAUX33) = 3.3 V 3.6 5.5
VOUT (VMMC) = 2.8 V at 200 mA 3.2 5.5
VOUT (VMMC) = 3.0 V 3.6 5.5
VOUT (VMMC) = 3.3 V at 200 mA 3.6 5.5
VAUX33
DC output voltage VOUT On and low-power mode, VIN = VINmin to VINmax
SEL = 11, IOUT = 0 to IOUTmax, Default BOOT[1:0] = 01 –3% 3.3 +3% V
SEL = 10, IOUT = 0 to IOUTmax –3% 2.8 +3%
SEL = 01, IOUT = 0 to IOUTmax –3% 2.0 +3%
SEL = 00, IOUT = 0 to IOUTmax, default BOOT[1:0] = 00 –3% 1.8 +3%
Rated output current IOUTmax On mode 150 mA
Low-power mode 1
Load current limitation (short-circuit protection) On mode, VOUT = VOUTmin – 100 mV 350 500 mA
Dropout Voltage VDO On mode, VOUTtyp = 2.8 V, VDO = VIN – VOUT,
VIN = 2.9 V, IOUT = IOUTmax, T = 25°C 150 mV
DC load regulation On mode, IOUT = IOUTmax to 0 20 mV
DC line regulation On mode, IOUT = IOUTmax 3 mV
Transient load regulation On mode, VIN = 3.8 V 12 mV
IOUT = 0.1 × IOUTmax to 0.9 × IOUTmax in 5 µs and IOUT = 0.9 × IOUTmax to 0.1 × IOUTmax in 5 µs
Transient line regulation On mode, IOUT = IOUTmax,VIN = VINmin + 0.5 V to VINmin in 30 µs 2 mV
and VIN = VINmin to VINmin + 0.5 V in 30 µs, IOUT = IOUTmax/2
Turn-on time IOUT = 0, at VOUT = 0.1 V up to VOUTmin 100 µs
Turn-on inrush current 600 mA
Ripple Rejection VIN = VINDC + 100 mVpp tone, VINDC+ = 3.8 V, IOUT = IOUTmax/2
f = 217 Hz 70 dB
f = 50 kHz 40
VAUX33 internal resistance LDO off 70 Ω
Ground current On mode, IOUT = 0 55 µA
On mode, IOUT = IOUTmax 1600
Low-power mode 15
Off mode 1
VMMC
DC output voltage VOUT On and low-power mode, VIN = VINmin to VINmax
SEL = 11, IOUT = 0 to 200 mA, default BOOT[1:0] = 00 –3% 3.3 +3% V
SEL = 10, IOUT = 0 to IOUTmax –3% 3.0 +3%
SEL = 01, IOUT = 0 to 200 mA –3% 2.8 +3%
SEL = 00, IOUT = 0 to IOUTmax, default BOOT[1:0] = 01 –3% 1.8 +3%
Rated output current IOUTmax On mode 300 mA
Low-power mode 1
Load current limitation (short-circuit protection) On mode, VOUT = VOUTmin – 100 mV 350 500 mA
Dropout voltage VDO Dropout voltage VDO
VIN = 3.0 V, IOUT = 200 mA, T = 25°C 200 mV
DC load regulation On mode, IOUT = IOUTmax to 0 25 mV
DC line regulation On mode, VIN = VINmin to VINmax at IOUT = IOUTmax 3 mV
Transient load regulation On mode, VIN = 3.8 V 12 mV
IOUT = 20 mA to 180 mA in 5 µs and IOUT = 180 mA to 20 mA in 5 µs
Transient line regulation On mode, IOUT = 200 mA, VIN = VINmin + 0.5 V to VINmin in 30 µs 2 mV
And VIN = VINmin to VINmin + 0.5 V in 30 µs, IOUT = IOUTmax/2
Turn-on time IOUT = 0, at VOUT = 0.1 V up to VOUTmin 100 µs
Ripple rejection VIN = VINDC + 100 mVpp tone, VINDC+= 3.8 V, IOUT = IOUTmax/2
f = 217 Hz 70 dB
f = 50 kHz 40
VMMC internal resistance LDO Off 70 Ω
Ground current On mode, IOUT = 0 55 µA
On mode, IOUT = IOUTmax 2700
Low-power mode 15
Off mode 1

5.20 VAUX1 and VAUX2 LDO

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input voltage (VCC4) VIN VOUT (VAUX1) = 1.8 V and VOUT (AUX2) = 1.8 V 2.7 5.5 V
VOUT (VAUX1) = 2.5 V 3.2 5.5
VOUT (VAUX1) = 2.8 V at Iload = 200 mA and 2.85 V at Iload = 200mA 3.2 5.5
VOUT (VAUX2) = 2.8 V 3.2 5.5
VOUT (VAUX2) = 2.9 V at Iload = 100mA 3.2 5.5
VOUT (VAUX2) = 3.3 V 3.6 5.5
VAUX1
DC output voltage VOUT On and low-power mode, VIN = VINmin to VINmax
SEL = 11, IOUT = 0 to 200 mA –3% 2.85 +3% V
SEL = 10, IOUT = 0 to 200 mA –3% 2.8 +3%
SEL = 01, IOUT = 0 to IOUTmax –3% 2.5 +3%
SEL = 00, IOUT = 0 to IOUTmax, default BOOT[1:0] = 00 or 01 –3% 1.8 +3%
Rated output current IOUTmax On mode 300 mA
Low-power mode 1
Load current limitation (short-circuit protection) On mode, VOUT = VOUTmin – 100 mV 350 500 mA
Dropout voltage VDO On mode, VOUTtyp = 2.8 V, VDO = VIN – VOUT,
VIN = 3.0 V, IOUT = 200 mA, T = 25°C 200 mV
DC load regulation On mode, IOUT = 200 mA to 0 15 mA
DC line regulation On mode, IOUT = 200 mA 5 V
Transient load regulation On mode, VIN = 3.8 V, IOUT = 20 mA to 180 mA in 5 µs 15 mV
and IOUT = 180 mA to 20 mA in 5µs
Transient line regulation On mode, IOUT = 200 mA, VIN= VINmin + 0.5 V to VINmin in 30 µs 2 mV
and VIN = VINmin to VINmin + 0.5v in 30 µs, IOUT = IOUTmax/2
Turn-on time IOUT = 0, at VOUT = 0.1 V up to VOUTmin, no load 100 µs
Turn-on inrush current 600 mA
Ripple Rejection VIN = VINDC + 100 mVpp tone, VINDC+ = 3.8 V, IOUT = IOUTmax/2
f = 217 Hz 70 dB
f = 50 kHz 40
VAUX1 internal resistance LDO Off 80 Ω
Ground current On mode, IOUT = 0 60 µA
On mode, IOUT = IOUTmax 2700
Low-power mode 12
Off mode 1
VAUX2
On and low-power mode, VIN = VINmin to VINmax
SEL = 11, IOUT = 0 to IOUTmax –3% 3.3 +3% V
SEL = 10, IOUT = 0 to 100 mA –3% 2.9 +3%
SEL = 01, IOUT = 0 to IOUTmax –3% 2.8 +3%
SEL = 00, IOUT = 0 to IOUTmax, default BOOT[1:0] = 00 or 01 –3% 1.8 +3%
Rated output current IOUTmax On mode 300 mA
Low-power mode 1
Load current limitation (short-circuit protection) On mode, VOUT = VOUTmin – 100 mV 350 500 mA
Dropout voltage VDO On mode, VOUTtyp = 2.8 V, VDO = VIN – VOUT 150 mV
VIN = 2.9 V, IOUT = IOUTmax, T = 25°C
DC load regulation On mode, IOUT = IOUTmax to 0 15 mV
DC line regulation On mode, VIN = VINmin to VINmax at IOUT = IOUTmax 2 mV
Transient load regulation On mode, VIN = 3.8 V, IOUT = 0.1 × IOUTmax to 0.9 × IOUTmax in 5µs 12 mV
And IOUT = 0.9 × IOUTmax to 0.1 × IOUTmax in 5us
Transient line regulation On mode, IOUT = IOUTmax, VIN = VINmin + 0.5 V to VINmin in 30 µs 2 mV
And VIN= VINmin to VINmin + 0.5 V in 30 µs, IOUT = IOUTmax/2
Turn-on time IOUT = 0, at VOUT = 0.1 V up to VOUTmin 100 µs
Turn-on Inrush current 600 mA
Ripple rejection VIN = VINDC + 100 mVpp tone, VINDC+ = 3.8 V, IOUT = IOUTmax/2
f = 217 Hz 70 dB
f = 50 kHz 40
VAUX2 internal resistance LDO off 80 Ω
Ground current On mode, IOUT = 0 60 µA
On mode, IOUT = IOUTmax 1600
Low-power mode 12
Off mode 1

5.21 VDAC and VPLL LDO

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input voltage (VCC5) VIN VOUT(VDAC) = 1.8 V and VOUT(VPLL) = 1.8 V / 1.1 V / 1.0 V 2.7 5.5 V
VOUT(VDAC) = 2.6 V and VOUT(VPLL) = 2.5 V 3.0 5.5
VOUT(VDAC) = 2.8 V / 2.85 V 3.2 5.5
VDAC
DC Output voltage VOUT On and low-power mode, VIN = VINmin to VINmax
SEL = 11, IOUT = 0 to IOUTmax –3% 2.85 +3% V
SEL = 10, IOUT = 0 to IOUTmax –3% 2.8 +3%
SEL = 01, IOUT = 0 to IOUTmax –3% 2.6 +3%
SEL = 00, IOUT = 0 to IOUTmax, default BOOT[1:0] = 00 or 01 –3% 1.8 +3%
Rated output current IOUTmax On mode 150 mA
Low-power mode 1
Load current limitation (short-circuit protection) On mode, VOUT = VOUTmin – 100 mV 350 500 mA
Dropout Voltage VDO On mode, VOUTtyp = 2.8 V, VDO = VIN – VOUT, 150 mV
VIN = 2.9 V, IOUT = IOUTmax, T = 25°C
DC load regulation On mode, VOUT = VOUTmin – 100 mV 15 mV
DC line regulation On mode, VOUT = 1.8 V, IOUT = IOUTmax 2 mV
Transient load regulation On mode, VIN = 3.8 V, IOUT = 0.1 × IOUTmax to 0.9 × IOUTmax in 5 µs 15 mV
And IOUT = 0.9 × IOUTmax to 0.1 × IOUTmax in 5 µs
Transient line regulation On mode, IOUT = IOUTmax, VIN = VINmin + 0.5 V to VINmin in 30 µs 0.5 mV
And VIN = VINmin to VINmin + 0.5 V in 30 µs, IOUT = IOUTmax/2
Turn-on time IOUT = 0, at VOUT = 0.1 V up to VOUTmin 100 µs
Turn-on Inrush current 600 mA
Ripple Rejection VIN = VINDC + 100 mVpp tone, VINDC+ = 3.8 V, IOUT = IOUTmax/2
f = 217 Hz 70 dB
f = 50 kHz 40
VDAC internal resistance LDO off 360 kΩ
Ground current On mode, IOUT = 0 60 µA
On mode, IOUT = IOUTmax 1600
Low-power mode 12
Off mode 1
VPLL
DC output voltage VOUT On and low-power mode, VIN = VINmin to VINmax
SEL = 11, IOUT = 0 to IOUTmax –3% 2.5 +3% V
SEL = 10, IOUT = 0 to IOUTmax, default BOOT[1:0 = 00 or 01 –3% 1.8 +3%
SEL = 01, IOUT = 0 to IOUTmax –3% 1.1 +3%
SEL = 00, IOUT = 0 to IOUTmax –3% 1.0 +3%
Rated output current IOUTmax On mode 50 mA
Low-power mode 1
Load current limitation (short-circuit protection) On mode, VOUT = VOUTmin – 100 mV 200 400 mA
Dropout voltage VDO On mode, VOUTtyp = 2.5 V, VDO = VIN – VOUT, 100 mV
VIN = 2.5 V, IOUT = IOUTmax, T = 25°C
DC load regulation On mode, IOUT = IOUTmax to 0 10 mV
DC line regulation On mode, VIN = VINmin to VINmax at IOUT = IOUTmax 1 mV
Transient load regulation On mode, VIN = 3.8 V, IOUT = 0.1 × IOUTmax to 0.9 × IOUTmax in 5 µs 9 mV
And IOUT = 0.9 × IOUTmax to 0.1 × IOUTmax in 5 µs
Transient line regulation On mode, VIN = VINmin + 0.5 V to VINmin in 30 µs 0.5 mV
And VIN = VINmin to VINmin + 0.5 V in 30 µs, IOUT = IOUTmax/2
Turn-on time IOUT = 0, at VOUT = 0.1 V up to VOUTmin 100 µs
Turn-on in rush current 300 mA
Ripple rejection VIN = VINDC + 100 mVpp tone, VINDC+ = 3.8 V, IOUT = IOUTmax/2
f = 217 Hz 70 dB
f = 50 kHz 40
VPLL internal resistance LDO off 535 kΩ
Ground current On mode, IOUT = 0 60 µA
On mode, IOUT = IOUTmax 1600
Low-power mode 12
Off mode 1

5.22 Timing and Switching Characteristics

5.22.1 Switch-On/-Off Sequences and Timing

Time slot length can be selected to be 0.5 ms or 2 ms through the EEPROM for an OFF-to-ACTIVE transition or through the value programmed in the register DEVCTRL2_REG for a SLEEP-to-ACTIVE transition.

5.22.1.1 BOOT1 = 0, BOOT0 = 0

Table 5-1 provides details about the EEPROM setting for the BOOT modes. The power-up sequence for this boot mode is provided in Figure 5-1.

Table 5-1 Fixed Boot Mode: 00

Register Bit Description TPS65910
Boot 00
VDD1_OP_REG SEL VDD1 voltage level selection for boot 1.2 V
VDD1_REG VGAIN_SEL VDD1 gain selection, x1 or x2 x1
EEPROM VDD1 time slot selection 3
DCDCCTRL_REG VDD1_PSKIP VDD1 pulse skip mode enable skip enabled
VDD2_OP_REG/VDD2_SR_REG SEL VDD2 voltage level selection for boot 1.1 V
VDD2_REG VGAIN_SEL VDD2 Gain selection, x1 or x3 x3
EEPROM VDD2 time slot selection 2
DCDCCTRL_REG VDD2_PSKIP VDD2 pulse skip mode enable skip enabled
VIO_REG SEL VIO voltage selection 1.8 V
EEPROM VIO time slot selection 1
DCDCCTRL_REG VIO_PSKIP VIO pulse skip mode enable skip enabled
EEPROM VDD3 time slot OFF
VDIG1_REG SEL LDO voltage selection 1.2 V
EEPROM LDO time slot OFF
VDIG2_REG SEL LDO voltage selection 1.0 V
EEPROM LDO time slot OFF
VDAC_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot 5
VPLL_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot 4
VAUX1_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot 1
VMMC_REG SEL LDO voltage selection 3.3 V
EEPROM LDO time slot 6
VAUX33_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot OFF
VAUX2_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot 5
CLK32KOUT pin CLK32KOUT time slot 7
NRESPWRON pin NRESPWRON time slot 7 + 1
VRTC_REG VRTC_OFFMASK 0: VRTC LDO will be in low-power mode during OFF state Low-power mode
1: VRC LDO will be in full-power mode during OFF state
DEVCTRL_REG RTC_PWDN 0: RTC in normal power mode 1
1: Clock gating of RTC register and logic, low-power mode
DEVCTRL_REG CK32K_CTRL 0: Clock source is crystal/external clock RC
1: Clock source is internal RC oscillator
DEVCTRL2_REG TSLOT_LENGTH[0] Boot sequence time slot duration: 2 ms
0: 0.5 ms
1: 2 ms
DEVCTRL2_REG IT_POL 0: INT1 signal will be active-low Active-low
1: INT1 signal will be active-high
INT_MSK_REG VMBHI_IT_MSK 0: Device will automatically switch-on at NOSUPPLY to OFF or BACKUP to OFF transition 0: Automatic switch-on from supply insertion
1: Startup reason required before switch-on
VMBCH_REG VMBCH_SEL[1:0] Select threshold for main battery comparator threshold VMBCH. 3 V

Figure 5-1 shows the 00 Boot mode timing characteristics.

SWCS046-018.gifFigure 5-1 Boot Mode: BOOT1 = 0, BOOT0 = 0

Table 5-2 lists the 00 Boot mode timing characteristics.

Table 5-2 Boot Mode: BOOT1 = 0, BOOT0 = 0 Timing Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tdSON1 PWRHOLD rising edge to VIO, VAUX1 enable delay 66 × tCK32k = 2060 µs
tdSON2 VIO to VDD2 enable delay 64 × tCK32k = 2000 µs
tdSON3 VDD2 to VDD1 enable delay 64 × tCK32k = 2000 µs
tdSON4 VDD1 to VPLL enable delay 64 × tCK32k = 2000 µs
tdSON5 VPLL to VDAC,VAUX2 enable delay 64 × tCK32k = 2000 µs
tdSON6 VDAC to VMMC enable delay 64 × tCK32k = 2000 µs
VMMC to CLK32KOUT rising edge delay 64 × tCK32k = 2000 µs
tdSON8 CLK32KOUT to NRESPWRON rising edge delay 64 × tCK32k = 2000 µs
tdSONT Total switch-on delay 16 ms
tdSOFF1 PWRHOLD falling edge to NRESPWRON falling edge delay 2 × tCK32k = 62.5 µs
tdSOFF1B NRESPWRON falling edge to CLK32KOUT low delay 3 × tCK32k = 92 µs
tdSOFF2 PWRHOLD falling edge to supplies and reference disable delay 5 × tCK32k = 154 µs

Registers default setting: CK32K_CTRL = 1 (32-kHz RC oscillator is used), RTC_PWDN = 1 (RTC domain off), IT_POL = 0 (INt2 interrupt flag active low), VMBHI_IT_MSK = 0 (automatic switch-on on Battery plug), VMBCH_SEL = 11.

5.22.1.2 BOOT1 = 0, BOOT0 = 1

Table 5-3 provides details about the EEPROM setting for the BOOT modes. The power-up sequence for this boot mode is provided in Figure 5-2.

Table 5-3 Fixed Boot Mode: 01

Register Bit Description TPS65910
Boot 01
VDD1_OP_REG SEL VDD1 voltage level selection for boot 1.2 V
VDD1_REG VGAIN_SEL VDD1 Gain selection, x1 or x2 x1
EEPROM VDD1 time slot selection 3
DCDCCTRL_REG VDD1_PSKIP VDD1 pulse skip mode enable Skip enabled
VDD2_OP_REG/VDD2_SR_REG SEL VDD2 voltage level selection for boot 1.2 V
VDD2_REG VGAIN_SEL VDD2 Gain selection, x1 or x3 x1
EEPROM VDD2 time slot selection 4
DCDCCTRL_REG VDD2_PSKIP VDD2 pulse skip mode enable Skip enabled
VIO_REG SEL VIO voltage selection 1.8 V
EEPROM VIO time slot selection 1
DCDCCTRL_REG VIO_PSKIP VIO pulse skip mode enable Skip enabled
EEPROM VDD3 time slot OFF
VDIG1_REG SEL LDO voltage selection 1.2 V
EEPROM LDO time slot OFF
VDIG2_REG SEL LDO voltage selection 1.0 V
EEPROM LDO time slot OFF
VDAC_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot OFF
VPLL_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot 2
VAUX1_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot OFF
VMMC_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot OFF
VAUX33_REG SEL LDO voltage selection 3.3 V
EEPROM LDO time slot 6
VAUX2_REG SEL LDO voltage selection 1.8 V
EEPROM LDO time slot 5
CLK32KOUT pin CLK32KOUT time slot 7
NRESPWRON pin NRESPWRON time slot 7+1
VRTC_REG VRTC_OFFMASK 0: VRTC LDO will be in low-power mode during OFF state low-power mode
1: VRC LDO will be in full-power mode during OFF state
DEVCTRL_REG RTC_PWDN 0: RTC in normal power mode 1
1: Clock gating of RTC register and logic, low-power mode
DEVCTRL_REG CK32K_CTRL 0: Clock source is crystal/external clock Crystal
1: Clock source is internal RC oscillator
DEVCTRL2_REG TSLOT_LENGTH[0] Boot sequence time slot duration: 2 ms
0: 0.5 ms
1: 2 ms
DEVCTRL2_REG IT_POL 0: INT1 signal will be active-low Active-low
1: INT1 signal will be active-high
INT_MSK_REG VMBHI_IT_MSK 0: Device will automatically switch-on at NOSUPPLY to OFF or BACKUP to OFF transition 0: Automatic switch-on from supply insertion
1: Startup reason required before switch-on
VMBCH_REG VMBCH_SEL[1:0] Select threshold for main battery comparator threshold VMBCH. 3 V

Figure 5-2 shows the 01 Boot mode timing characteristics.

SWCS046-019.gifFigure 5-2 Boot Mode: BOOT1 = 0, BOOT0 = 1

Table 5-4 lists the 01 Boot mode timing characteristics.

Table 5-4 Boot Mode: BOOT1 = 0, BOOT0 = 1 Timing Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tdSON1 PWRHOLD rising edge to VIO enable delay 66 × tCK32k = 2060 µs
tdSON2 VIO to VPLL enable delay 64 × tCK32k = 2000 µs
tdSON3 VPLL to VDD1 enable delay 64 × tCK32k = 2000 µs
tdSON4 VDD1 to VDD2 enable delay 64 × tCK32k = 2000 µs
tdSON5 VDD2 to VAUX2 enable delay 64 × tCK32k = 2000 µs
tdSON6 VAUX2 to VAUX33 enable delay 64 × tCK32k = 2000 µs
tdSON7 VAUX33 to CLK32KOUT enable delay 64 × tCK32k = 2000 µs
tdSON8 CLK32KOUT to NRESPWRON enable delay 64 × tCK32k = 2000 µs
tdSONT Total switch-on delay 16 ms
tdSOFF1 PWRHOLD falling edge to NRESPWRON falling edge 2 × tCK32k = 62.5 µs
tdSOFF1B NRESPWRON falling edge to CLK32KOUT low delay 3 × tCK32k = 92 µs
tdSOFF2 PWRHOLD falling edge to supplies disable delay 5 × tCK32k = 154 µs

Registers default setting: CK32K_CTRL = 0 (32-kHz quartz or external bypass clock is used), RTC_PWDN = 1 (RTC domain off), IT_POL = 0 (INt2 interrupt flag active low), VMBHI_IT_MSK = 0 (automatic switch-on on battery plug), VMBCH_SEL = 11.

5.22.2 Power Control Timing

5.22.2.1 Device Turn-On/Off With Rising/Falling Input Voltage

Figure 5-3 shows the device turn-on/-off with rising/falling input voltage.

SWCS046-022.gif
(1) The DEV_ON control bit (set to 1) or the PWRHOLD signal (set high) can be used to maintain supplies on after the switch-on sequence. If none of these devices Power-on enable conditions are set, the supplies will be turned off after tdOINT1 delay.
Figure 5-3 Device Turn-On/Off with Rising/Falling Input Voltage

5.22.2.2 Device State Control Through PWRON Signal

Figure 5-4 shows the device state control through PWRON signal.

SWCS046-009.gif
(1) The DEV_ON control bit (set to 1) or the PWRHOLD signal (set high) can be used to maintain supplies on after switch-on sequence, If none of these devices POWER-ON enable condition are set the supplies will be turned off after TdOINT1 delay.
Figure 5-4 PWRON Turn-On/Turn-Off

Figure 5-5 shows the long-press turn-off timing characteristics.

SWCS046-010.gif
If the DEV_ON control bit is set to 1 or PWRHOLD is kept high, the device will be turned on again after PWRON long press turn-off and PWRON released.
Figure 5-5 PWRON Long-Press Turn-Off

Table 5-5 lists the power control timing characteristics.

Table 5-5 Power Control Timing Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
td32KON: 32-kHz Oscillator turn-on time BOOT[1:0] = 00, RC oscillator 0.1 2000 ms
BOOT[1:0] = 01, Quartz oscillator 400
BOOT[1:0] = 01, Bypass clock 0.1
tdbVMBHI: VMBHI rising-edge debouncing delay 3 × tCK32k = 94 4 × tCK32k = 125 µs
tdbVMBDCH: Main Battery voltage = VMBDCH threshold to INT1 falling-edge delay 3 × tCK32k = 94 4 × tCK32k = 125 s
tdbVMBLO: Main Battery voltage = VMBLO threshold to NRESPWRON falling-edge delay 3 × tCK32k = 94 4 × tCK32k = 125 s
tdbPWRONF: PWRON falling-edge debouncing delay 500 550 ms
tdbPWRONR: PWRON rising-edge debouncing delay 3 × tCK32k= 94 4 × tCK32k = 125 µs
tdbPWRHOLD: PWRON rising-edge debouncing delay 2 × tCK32k = 63 3 × tCK32k= 94 µs
tdOINT: INT1 (internal) Power-on pulse duration after PWRON low-level (debounced) event 1 s
tdONPWHOLD: delay to set high PWRHOLD signal or DEV_ON control bit after NRESPWRON released to keep on the supplies 984 ms
tdPWRONLP: PWRON long-press delay to interrupt PWRON falling edge to PWON_LP_IT = 1 6 s
tdPWRONLPTO: PWRON long-press delay to turn-off PWRON falling edge to NRESPWRON falling edge 8 s

5.22.2.3 Device SLEEP State Control

Figure 5-6 shows the device SLEEP state control timing characteristics.

SWCS046-024.gif
Registers programming: VIO_PSKIP = 0, VDD1_PSKIP = 0, VDD1_SETOFF = 1, VDAC_SETOFF = 1, VPLL_SETOFF = 1, VAUX2_KEEPON = 1
Figure 5-6 Device SLEEP State Control

Table 5-6 Device SLEEP State Control Timing Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tACT2SLP SLEEP falling edge to supply in low power mode
(SLEEP resynchronization delay)
2 × tCK32k = 62 3 × tCK32k = 94 µs
tACT2SLP SLEEP falling edge to CLK32KOUT low 156 tACT2SLP + 3 × tCK32k 188 µs
tSLP2ACT SLEEP rising edge to supply in high power mode 8 × tCK32k = 250 9 × tCK32k = 281 µs
tSLP2ACTCK32K SLEEP rising edge to CLK32KOUT running 344 tSLP2ACT + 3 × tCK32k 375 µs
tdSLPON1 SLEEP rising edge to time step 1 of the tun-on sequence from SLEEP state 281 tSLP2ACT + 1 × tCK32k 312 µs
tdSLPONST turn-on sequence step duration, from SLEEP state µs
TSLOT_LENGTH[1:0] = 00 0
TSLOT_LENGTH[1:0] = 01 200
TSLOT_LENGTH[1:0] = 10 500
TSLOT_LENGTH[1:0] = 11 2000
tdSLPONDCDC VDD1, VDD2 or VIO tun-on delay from tun-on sequence time step 2 × tCK32k = 62 us

5.22.2.4 Power Supplies State Control Through the SCLSR_EN1 and SDASR_EN2 Signals

Figure 5-7 andFigure 5-8 show the power supplies state control through the SCLSR_EN1 and SDASR_EN2 signals timing characteristics.

SWCS046-016.gif
Register setting: VDIG1_EN1 = 1, VPLL_EN2 = 1, and VPLL_KEEPON = 1
Figure 5-7 LDO Type Supplies State Control Through SCLSR_EN1 and SCLSR_EN2
SWCS046-017.gif
Register setting: VDD2_EN2 = 1, VDD1_EN1 = 1, VDD1_KEEPON = 1, VDD1_PSKIP = 0, and SEL[6:0] = hex00 in VDD2_SR_REG
Figure 5-8 VDD1 and VDD2 Supplies State Control Through SCLSR_EN1 and SCLSR_EN2

Table 5-7 Supplies State Control Though SCLSR_EN1 and SCLSR_EN2 Timing Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tdEN: NREPSWON to supply state change delay, SCLSR_EN1 or SCLSR_EN2 driven 0 ms
tdEN: SCLSR_EN1 or SCLSR_EN2 edge to supply state change delay 1 × tCK32k = 31 µs
tdVDDEN: SCLSR_EN1 or SCLSR_EN2 edge to VDD1 or VDD2 DC-DC turn on delay 3 × tCK32k = 63 µs

5.22.2.5 VDD1 and VDD2 Voltage Control Through SCLSR_EN1 and SDASR_EN2 Signals

Figure 5-9 shows the VDD1 and VDD2 voltage control through the SCLSR_EN1 and SDASR_EN2 signals timing characteristics.

SWCS046-021.gif
Register setting: VDD1_EN1 = 1, SEL[6:0] = hex13 in VDD1_SR_REG
Figure 5-9 VDD1 Supply Voltage Control Though SCLSR_EN1

Table 5-8 VDD1 Supply Voltage Control Through SCLSR_EN1 Timing Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tdDVSEN: SCLSR_EN1 or SCLSR_EN2 edge to VDD1 or VDD2 voltage change delay 2 × tCK32k = 62 µs
tdDVSENL: VDD1 or VDD2 voltage settling delay TSTEP[2:0] = 001 32 µs
TSTEP[2:0] = 011 (default) 0.4/7.5 = 53
TSTEP[2:0] = 111 160

5.22.2.6 SMPS Switching Synchronization

Figure 5-10 shows the SMPS switching synchronization timing characteristics.

SWCS046-025.gif
VDD1 or VDD2 switching synchronization is available in PWM mode (VDD1_PSKIP = 0 or VDD2_PSKIP = 0). SMPS external clock (GPIO_CKSYNC) synchronization is available when VIO PWM mode is set (VIO_PSKIP = 0).
Figure 5-10 SMPS Switching Synchronization

Table 5-9 SMPS Switching Synchronization Timing Characteristics

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tdSWIO2SW1: delay from SWIO rising edge to SW1 rising edge VDD1_PSKIP = 0, ns
DCDCCKSYNC[1:0] = 11 160
DCDCCKSYNC[1:0] = 01 220
tdSWIO2SW2: delay from SWIO rising edge to SW1 rising edge VDD2_PSKIP = 0, ns
DCDCCKSYNC[1:0] = 11 160
DCDCCKSYNC[1:0] = 01 290
tdSWIO2SW3: delay from SWIO rising edge to SW3 rising edge 206 ns