SLVSDM6C October 2016 – August 2021 TPS65983B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IH_CC_USB | Source Current through each C_CC pin when in a disconnected state and Configured as a DFP advertising Default USB current to a peripheral device | 73.6 | 80 | 86.4 | μA | |
| IH_CC_1P5 | Source Current through each C_CC pin when in a disconnected state when Configured as a DFP advertising 1.5 A to a UFP | 169 | 180 | 191 | μA | |
| IH_CC_3P0 | Source Current through each C_CC pin when in a disconnected state and Configured as a DFP advertising 3.0 A to a UFP. | VIN_3V3 ≥ 3.135 V | 303 | 330 | 356 | μA |
| VD_CCH_USB | Voltage Threshold for detecting a DFP attach when configured as a UFP and the DFP is advertising Default USB current source capability | 0.15 | 0.2 | 0.25 | V | |
| VD_CCH_1P5 | Voltage Threshold for detecting a DFP advertising 1.5 A source capability when configured as a UFP | 0.61 | 0.66 | 0.7 | V | |
| VD_CCH_3P0 | Voltage Threshold for detecting a DFP advertising 3 A source capability when configured as a UFP | 1.169 | 1.23 | 1.29 | V | |
| VH_CCD_USB | Voltage Threshold for detecting a UFP attach when configured as a DFP and advertising Default USB current source capability. | IH_CC = IH_CC_USB | 1.473 | 1.55 | 1.627 | V |
| VH_CCD_1P5 | Voltage Threshold for detecting a UFP attach when configured as a DFP and advertising 1.5 A source capability | IH_CC = IH_CC_1P5 | 1.473 | 1.55 | 1.627 | V |
| VH_CCD_3P0 | Voltage Threshold for detecting a UFP attach when configured as a DFP and advertising 3.0 A source capability. | IH_CC = IH_CC_3P0 VIN_3V3 ≥ 3.135 V |
2.423 | 2.55 | 2.67 | V |
| VH_CCA_USB | Voltage Threshold for detecting an active cable attach when configured as a DFP and advertising Default USB current capability. | 0.15 | 0.2 | 0.25 | V | |
| VH_CCA_1P5 | Voltage Threshold for detecting active cables attach when configured as a DFP and advertising 1.5 A capability. | 0.35 | 0.4 | 0.45 | V | |
| VH_CCA_3P0 | Voltage Threshold for detecting active cables attach when configured as a DFP and advertising 3 A capability. | 0.76 | 0.8 | 0.84 | V | |
| RD_CC | Pulldown resistance through each C_CC pin when in a disconnect state and configured as a UFP. LDO_3V3 powered. | V = 1 V, 1.5 V | 4.85 | 5.1 | 5.35 | kΩ |
| RD_CC_OPEN | Pulldown resistance through each C_CC pin when in a disconnect state and configured as a UFP. LDO_3V3 powered. | V = 0 V to LDO_3V3 | 500 | kΩ | ||
| RD_DB | Pulldown resistance through each C_CC pin when in a disconnect state and configured as a UFP when configured for dead battery (RPD_Gn tied to C_CCn). LDO_3V3 unpowered | V = 1.5 V, 2.0 V RPD_Gn tied to C_CCn |
4.08 | 5.1 | 6.12 | kΩ |
| RD_DB_OPEN | Pulldown resistance through each C_CC pin when in a disconnect state and configured as a UFP when not configured for dead battery (RPD_Gn tied to GND). LDO_3V3 unpowered | V = 1.5 V, 2.0 V RPD_Gn tied to GND |
500 | kΩ | ||
| VTH_DB | Threshold Voltage of the pulldown FET in series with RD during dead battery | I_CC = 80 μA | 0.5 | 0.9 | 1.2 | V |
| R_RPD | Resistance between RPD_Gn and the gate of the pulldown FET | 25 | 50 | 85 | MΩ | |