SLVSF33A May 2019 – August 2021 TPS65988DJ
PRODUCTION DATA
Routing the CC lines with an 8 mil trace will guarantee the needed current for supporting powered Type C cables through VCONN. For more information on VCONN refer to the Type C specification. For capacitor GND pin use a 16 mil trace when possible. GPIO signals can be fanned out on the top layer with a 4 mil trace. Table 11-2 summarizes the minimum trace widths for these signals.
Route | Minimum Width (mils) |
---|---|
CC1, CC2, PP_CABLE1, PP_CABLE2 | 8 |
VIN_3V3, LDO_3V3, LDO_1V8 | 6 |
Component GND | 10 |
GPIO | 4 |
Figure 11-14 shows the CC routing from the connector to the protection device and to the TPS65988DJ.