SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS65994AD contains an internal high-voltage LDO which is capable of converting Px_VBUS to 3.3 V for powering internal device circuitry. The VBUS LDO is only used when VIN_3V3 is low (the dead-battery condition). The VBUS LDO is powered from either PA_VBUS, or PB_VBUS; the one with the highest voltage.