SBVS099G November   2007  – October 2015 TPS74701
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics: VEN = VIN
    7. 6.7 Typical Characteristics: VEN = VIN = 1.8 V, VOUT = 1.5 V
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Programmable Soft-Start
      2. 7.3.2 Enable and Shutdown
      3. 7.3.3 Power Good
      4. 7.3.4 Internal Current Limit
      5. 7.3.5 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Dropout Operation
      3. 7.4.3 Disabled
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input, Output, and Bias Capacitor Requirements
      2. 8.1.2 Transient Response
      3. 8.1.3 Dropout Voltage
      4. 8.1.4 Sequencing Requirements
      5. 8.1.5 Output Noise
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation
    4. 10.4 Estimating Junction Temperature
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Evaluation Module
        2. 11.1.1.2 Spice Models
      2. 11.1.2 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

5 Pin Configuration and Functions

DRC Package
10-Pin SON
Top View
TPS74701 po-bvs099.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
IN 1, 2 I Input to the device.
EN 5 I Enable pin. Driving this pin high enables the regulator. Driving this pin low puts the regulator into shutdown mode. This pin must not be left unconnected.
SS 7 Soft-Start pin. A capacitor connected on this pin to ground sets the start-up time. If this pin is left unconnected, the regulator output soft-start ramp time is typically 200 μs.
BIAS 4 I Bias input voltage for error amplifier, reference, and internal control circuits.
PG 3 O Power Good pin. An open-drain, active-high output that indicates the status of VOUT. When VOUT exceeds the PG trip threshold, the PG pin goes into a high-impedance state. When VOUT is below this threshold the pin is driven to a low-impedance state. A pullup resistor from 10 kΩ to 1 MΩ should be connected from this pin to a supply of up to 5.5 V. The supply can be higher than the input voltage. Alternatively, the PG pin can be left unconnected if output monitoring is not necessary.
FB 8 I Feedback pin. The feedback connection to the center tap of an external resistor divider network that sets the output voltage. This pin must not be left floating.
OUT 9, 10 O Regulated output voltage. A small capacitor (total typical capacitance ≥ 2.2 μF, ceramic) is needed from this pin to ground to assure stability.
NC N/A I No connection. This pin can be left floating or connected to GND to allow better thermal contact to the top-side plane.
GND 6 I Ground
Thermal Pad I Should be soldered to the ground plane for increased thermal performance.