SLVS181K December 1998 – December 2025 TPS763
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For legacy chip, although not required, a 0.047μF or larger ceramic bypass input capacitor, connected between IN and GND and located close to the TPS763, is recommended to improve transient response and noise rejection. A higher-value electrolytic input capacitor can be necessary if large, fast-rise-time load transients are anticipated and the device is located several inches from the power source.
For new chip, although an input capacitor is not required for stability, good analog design practice is to connect a capacitor from IN to GND. This capacitor counteracts reactive input sources and improves transient response, input ripple, and PSRR. Use an input capacitor if the source impedance is more than 0.5Ω. A higher value capacitor can be necessary if large, fast rise-time load or line transients are anticipated or if the device is located several inches from the input power source.
For the new chip, dynamic performance of the device is improved with the use of an output capacitor. Use an output capacitor within the range specified in the Recommended Operating Procedures table for stability.