SLVS181J December 1998 – September 2019 TPS763
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Although not required, TI recommends a 0.047-µF or larger ceramic bypass input capacitor, connected between IN and GND and placed close to the TPS763xx, to improve transient response and noise rejection. A higher-value electrolytic input capacitor may be necessary if large, fast-rise-time load transients are anticipated and the device is placed several inches from the power source. Follow the programming guidelines from Table 2.
OUTPUT VOLTAGE (V) | DIVIDER RESISTANCE (kΩ)(1) | |
---|---|---|
R1 | R2 | |
2.5 | 187 | 169 |
3.3 | 301 | 169 |
3.6 | 348 | 169 |
4 | 402 | 169 |
5 | 549 | 169 |
6.45 | 750 | 169 |