SLVS349F November   2001  – December 2025 TPS794

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. 6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO)
      2. 7.3.2 Shutdown
      3. 7.3.3 Active Discharge (new chip)
      4. 7.3.4 Foldback Current Limit
      5. 7.3.5 Thermal Protection
      6. 7.3.6 Reverse Current
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Dropout Operation
      3. 7.4.3 Disabled
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adjustable Operation
      2. 8.1.2 Exiting Dropout
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
        1. 8.2.1.1 Capacitor Recommendations
        2. 8.2.1.2 Input and Output Capacitor Requirements
        3. 8.2.1.3 Noise Reduction and Feed-Forward Capacitor Requirements
      2. 8.2.2 Application Curves
    3. 8.3 Layout
      1. 8.3.1 Board Layout Recommendation to Improve PSRR and Noise Performance
      2. 8.3.2 Power Dissipation
      3. 8.3.3 Thermal Information
        1. 8.3.3.1 Regulator Mounting
      4. 8.3.4 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DCQ|6
  • DGN|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Thermal Information

The amount of heat that an LDO linear regulator generates is directly proportional to the amount of power the regulator dissipates during operation. All integrated circuits have a maximum allowable junction temperature (TJmax) above which normal operation is not assured. A system designer must design the operating environment so that the operating junction temperature (TJ) does not exceed the maximum junction temperature (TJmax). The two main environmental variables that a designer can use to improve thermal performance are air flow and external heatsinks. The purpose of this information is to aid the designer in determining the proper operating environment for a linear regulator that is operating at a specific power level.

In general, the maximum expected power (PDmax) consumed by a linear regulator is computed as shown in Equation 6:

Equation 6. TPS794

where:

  • VIN(avg) is the average input voltage
  • VOUT(avg) is the average output voltage
  • IOUT(avg) is the average output current
  • IQ is the quiescent current

For most TI LDO regulators, the quiescent current is insignificant compared to the average output current; therefore, the term VIN(avg) x IQ can be neglected. The operating junction temperature is computed by adding the ambient temperature (TA) and the increase in temperature due to the regulator's power dissipation. The temperature rise is computed by multiplying the maximum expected power dissipation by the sum of the thermal resistances between the junction and the case (RΘJC), the case to heatsink (RΘCS), and the heatsink to ambient (RΘSA). Thermal resistances are measures of how effectively an object dissipates heat. Typically, the larger the device, the more surface area available for power dissipation and the lower the object's thermal resistance.

Figure 8-8 illustrates these thermal resistances for a SOT223 package mounted in a JEDEC low-K board.

TPS794 Thermal
                    Resistances Figure 8-8 Thermal Resistances

Equation 7 summarizes the computation:

Equation 7. TPS794

The RΘJC is specific to each regulator as determined by the package, lead frame, and die size provided in the data sheet of the regulator. The RΘSA is a function of the type and size of heatsink. For example, black body radiator type heatsinks can have RΘCS values ranging from 5°C/W for very large heatsinks to 50°C/W for very small heatsinks. The RΘCS is a function of how the package is attached to the heatsink. For example, if a thermal compound is used to attach a heatsink to a SOT223 package, RΘCS of 1°C/W is reasonable.

Even if no external black body radiator type heatsink is attached to the package, the board on which the regulator is mounted provides some heatsinking through the pin solder connections. Some packages, like the DDPAK and SOT223 packages, use a copper plane underneath the package or the circuit board ground plane for additional heatsinking to improve the thermal performance. Computer-aided thermal modeling can be used to compute very accurate approximations of the thermal performance of an integrated circuit in different operating environments (for example, different types of circuit boards, different types and sizes of heatsinks, different air flows, and more). Using these models, the three thermal resistances can be combined into one thermal resistance between junction and ambient (RΘJA). This RΘJA is valid only for the specific operating environment used in the computer model.

Equation 7 simplifies into Equation 8:

Equation 8. TPS794

Rearranging Equation 8 gives Equation 9:

Equation 9. TPS794

Using Equation 9 and the computer model generated curves shown in Figure 8-9, a designer can quickly compute the required heatsink thermal resistance/board area for a given ambient temperature, power dissipation, and operating environment.

TPS794 SOT223
                    Thermal Resistance vs PCB Copper Area Figure 8-9 SOT223 Thermal Resistance vs PCB Copper Area