SBVS330A September 2017 – October 2017 TPS79901-EP
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage(2) | IN | –0.3 | 7 | V |
| EN | –0.3 | VIN + 0.3 | ||
| OUT | –0.3 | VIN + 0.3 | ||
| Current | OUT | Internally limited | mA | |
| Temperature | Operating virtual junction, TJ | –55 | 150 | °C |
| Storage temperature range, Tstg | –55 | 150 | ||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±1500 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage(1) | 2.7 | 6.5 | V | |
| IOUT | Output current | 0.5 | 200 | mA | |
| TJ | Operating junction temperature | –55 | 125 | °C | |
| THERMAL METRIC(1) | TPS799 | UNIT | |||
|---|---|---|---|---|---|
| DRV (SON) | |||||
| 6 PINS | |||||
| RθJA | Junction-to-ambient thermal resistance | 74.2 | °C/W | ||
| RθJC(top) | Junction-to-case (top) thermal resistance | 58.8 | °C/W | ||
| RθJB | Junction-to-board thermal resistance | 145.9 | °C/W | ||
| ψJT | Junction-to-top characterization parameter | 0.2 | °C/W | ||
| ψJB | Junction-to-board characterization parameter | 54.4 | °C/W | ||
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 7.2 | °C/W | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIN | Input voltage range | 2.7 | 6.5 | V | ||||
| VFB | Internal reference | 1.169 | 1.193 | 1.217 | V | |||
| VOUT | Output voltage range | VFB | 6.5 – VDO | V | ||||
| Output accuracy, nominal | TJ = 25°C | –1% | 1% | |||||
| Output accuracy(1)
over VIN, IOUT, temperature |
VOUT + 0.3 V ≤ VIN ≤ 6.5 V 500 μA ≤ IOUT ≤ 200 mA |
–2% | ±1% | 2% | ||||
| ΔVO(ΔVI) | Line regulation(1) | VOUT(NOM) + 0.3 V ≤ VIN ≤ 6.5 V | 0.02 | %/V | ||||
| ΔVO(ΔIO) | Load regulation | 500 μA ≤ IOUT ≤ 200 mA | 0.002 | %/mA | ||||
| VDO | Dropout voltage(1)
(VIN = VOUT(nom) – 0.1 V) |
IOUT = 200 mA | VOUT(nom) ≤ 3.3 V | 100 | 175 | mV | ||
| VOUT(nom) ≥ 3.3 V | 90 | 160 | ||||||
| ICL | Output current limit | VOUT = 0.9 × VOUT(nom) | 220 | 400 | 600 | mA | ||
| IGND | Ground pin current | 500 μA ≤ IOUT ≤ 200 mA | 40 | 60 | μA | |||
| ISHDN | Shutdown current (IGND) | VEN ≤ 0.4 V, 2.7 V ≤ VIN ≤ 6.5 V | 0.15 | 1 | μA | |||
| IFB | Feedback pin current | –0.5 | 0.5 | µA | ||||
| PSRR | Power-supply rejection ratio | VIN = 3.85 V, VOUT = 2.85 V, CNR = 0.01 μF, IOUT = 100 mA |
f = 100 Hz | 70 | dB | |||
| f = 1 kHz | 66 | |||||||
| f = 10 kHz | 51 | |||||||
| f = 100 kHz | 38 | |||||||
| Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VOUT = 2.85 V | CNR = 0.01 μF | 10.5 × VOUT | μVRMS | |||
| CNR = none | 94 × VOUT | |||||||
| Start-up time | VOUT = 2.85 V, RL = 14 Ω, COUT = 2.2 μF |
CNR = 0.001 μF | 45 | μs | ||||
| CNR = 0.047 μF | 45 | |||||||
| CNR = 0.01 μF | 50 | |||||||
| CNR = none | 50 | |||||||
| VEN(HI) | Enable high (enabled) | 1.2 | VIN | V | ||||
| VEN(LO) | Enable low (shutdown) | 0 | 0.4 | V | ||||
| IEN(HI) | Enable pin current, enabled | VEN = VIN = 6.5 V | 0.03 | 1 | μA | |||
| UVLO | Undervoltage lockout | VIN rising | 1.90 | 2.20 | 2.65 | V | ||
| UVLO hysteresis | VIN falling | 70 | mV | |||||
| Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | °C | ||||
| Reset, temperature decreasing | 145 | |||||||
| VOUT = 2.85 V |
| VIN – VOUT = 0.5 V | VOUT = 2.85 V | |
| CNR = 0.01 µF | COUT = 2.2 µF | |
| VIN – VOUT = 1 V | VOUT = 2.85 V | |
| CNR = 0.01 µF | COUT = 10 µF | |
| VIN – VOUT = 1 V | VOUT = 2.85 V | |
| COUT = 10 µF | ||
| IOUT = 100 mA | CNR = 0.01 µF | |
| COUT = 2.2 µF | ||
| VOUT = 2.85 V | IOUT = 1 mA | |
| COUT = 2.2 µF | ||
| VOUT = 2.85 V | IOUT = 150 mA | |
| VEN = VIN | VOUT = 2.85 V | |
| VOUT = 2.85 V | RL = 19 Ω | |
| IOUT = 200 mA |
| VIN – VOUT = 1 V | VOUT = 2.85 V | |
| CNR = 0.01 µF | COUT = 2.2 µF | |
| VIN – VOUT = 0.25 V | VOUT = 2.85 V | |
| CNR = 0.01 µF | COUT = 2.2 µF | |
| VIN – VOUT = 0.25 V | VOUT = 2.85 V | |
| CNR = 0.01 µF | COUT = 10 µF | |
| IOUT = 1 mA | CNR = 0.01 µF | |
| COUT = 2.2 µF | ||
| IOUT = 200 mA | CNR = 0.01 µF | |
| COUT = 2.2 µF | ||
| VOUT = 2.85 V | IOUT = 1 mA | |
| CNR = 0.01 µF | ||
| VIN = 3.35 V | VOUT = 2.85 V | |
| VIN = 3.85 V | VOUT = 2.85 V | |