SBVS400D december 2021 – august 2023 TPS7A14
PRODUCTION DATA
The output of the device can be shutdown by forcing the voltage of the enable pin to less than VIL(EN) (see the Electrical Characteristics table). When disabled, the pass transistor is turned off, internal circuits are shutdown, and the output voltage is actively discharged to ground by an internal discharge circuit from the output to ground.