SBVS446A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
This section discusses the implementation of the TPS7A53B using an adjustable feedback network to regulate a 3A load requiring good PSRR at high frequency with low noise at an output voltage of 0.9V. Figure 7-11 provides a schematic for this typical application circuit.