SBVS291C April 2017 – December 2020 TPS7A84A
PRODUCTION DATA
Controlling when a single power supply turns on can be difficult in a power distribution network (PDN) because of the high power levels inherent in a PDN, and the variations between all of the supplies. The LDO turnon and turnoff time is set by the enable circuit (EN) and undervoltage lockout circuits (UVLO1,2(IN) and UVLOBIAS), as shown in Figure 7-5 and Table 7-2.
Figure 7-5 Simplified Turnon Control| INPUT VOLTAGE | BIAS VOLTAGE | ENABLE STATUS | LDO STATUS | ACTIVE DISCHARGE | POWER GOOD |
|---|---|---|---|---|---|
| VIN ≥ VUVLO_1,2(IN) | VBIAS ≥ VUVLO(BIAS) | EN = 1 | On | Off | PG = 1 when VOUT ≥ VIT(PG) |
| EN = 0 | Off | On | PG = 0 | ||
| VBIAS < VUVLO(BIAS) +VHYS(BIAS) | EN = don't care | Off | On (1) | ||
| VIN < VUVLO_1,2(IN) – VHYS1,2(IN) | BIAS = don't care | Off | |||
| IN = don't care | VBIAS ≥ VUVLO(BIAS) | Off |