SBVS282A December 2016 – September 2026 TPS7A91
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | Input supply voltage range | 1.4 | 6.5 | V |
| VOUT | Output voltage range | 0.8 | 5.2 | V |
| IOUT | Output current | 0 | 1 | A |
| CIN | Input capacitor | 10 | µF | |
| COUT | Output capacitor | 10 | µF | |
| CNR/SS | Noise-reduction capacitor | 0 | 10 | µF |
| CFF | Feedforward capacitor | 0 | 100 | nF |
| RPG | Power-good pullup resistance | 10 | 100 | kΩ |
| TJ | Junction temperature | –40 | 125 | °C |