over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Voltage (2) |
VIN |
–0.3 |
42 |
V |
| VOUT |
–0.3 |
2 × VOUT(typ) or VIN + 0.3 or 15 (whichever is lower)(2) |
| Power dissipation (3)(4) |
SOT-23 (DBV) |
TA = –55℃ |
|
1.775 |
W |
| TA = +25℃ |
|
1.375 |
| TA = +125℃ |
|
0.875 |
| Current |
VOUT |
Internally limited |
A |
| Temperature |
Operating junction, TJ |
–55 |
125 |
°C |
| Storage, Tstg |
–65 |
150 |
(3) The power dissipation rating is defined as the continuous peak power that is dissipated across a voltage regulator over a 24-hour period. This rating represents the maximum amount of heat energy that the voltage regulator handles without exceeding safe operating limits during continuous operation.
(4) The power dissipation values mentioned in Absolute Maximum Ratings are PCB mounted and is for reference only. The PCB configuration is based on JEDEC standard of 2s2p configuration (EIA/JESD51-x).