SBVS460 July   2025 TPS7C13
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
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Dropout Voltage
      2. 6.3.2 Active Discharge
      3. 6.3.3 Foldback Current Limit
      4. 6.3.4 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Normal Operation
      2. 6.4.2 Dropout Operation
      3. 6.4.3 Disabled
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Adjustable Device Feedback Resistors
      2. 7.1.2 Recommended Capacitor Types
      3. 7.1.3 Input and Output Capacitor Requirements
      4. 7.1.4 Feed-Forward Capacitor (CFF)
    2. 7.2 Typical Application
      1. 7.2.1 Application
      2. 7.2.2 Design Requirements
      3. 7.2.3 Detailed Design Procedure
        1. 7.2.3.1 Choose Feedback Resistors
      4. 7.2.4 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
      2. 8.1.2 Device Nomenclature
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

specifications apply for TJ = 25℃, VIN = VOUT(NOM) + 0.5V or 1.4V, whichever is greater, VEN = VIN, IOUT = 1mA, CIN = COUT = 1µF (unless otherwise noted); all typical values are at TJ = 25℃
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VFB Feedback voltage 0.585 0.6 0.615 V
ΔVOUT Output voltage tolerance(3) Tested at VOUT = 0.6V –2.5 2.5 %
TJ = –40℃ to 125℃, Tested at VOUT = 0.6V –3.75 3.75
ΔVOUT/ΔVIN Line regulation VIN = (VOUT(NOM) + 0.5V) to 5.5V 0.01 0.1 %/V
ΔVOUT/ΔIOUT Load regulation IOUT = 1mA to 300mA 2 40 µV/mA
IFB Feedback pin input current TJ = –40°C to 125°C 10 100 nA
IGND Quiescent ground current VEN = VIN = 5.5V, IOUT = 0mA, TJ = –40°C to 125°C 80 130 µA
ISHDN Shutdown ground current VEN < VEN(LOW), VIN = 5.5V, TJ = –40°C to 125°C 0.01 2 µA
VDO Dropout voltage
IOUT = 300mA,
VIN = VOUT(NOM) (2)
 
0.8V ≤ VOUT < 1.8V(1) 675 mV
1.8V ≤ VOUT < 2.5V 330
2.5V ≤ VOUT < 2.8V 260
2.8V ≤ VOUT ≤ 3.3V 255
IOUT = 300mA,
VIN = VOUT(NOM),  TJ = –40°C to 125°C (2)
0.8V ≤ VOUT < 1.8V(1) 805
1.8V ≤ VOUT < 2.5V 435
2.5V ≤ VOUT < 2.8V 340
2.8V ≤ VOUT ≤ 3.3V 330
ICL Output current limit VOUT = 0.9 x VOUT(NOM), TJ = –40°C to 125°C 325 720 mA
ISC Short-circuit current limit VOUT = 0V 65 mA
PSRR Power-supply rejection ratio IOUT = 50mA,
VIN = VOUT + 1.0V
f = 1kHz 60 dB
f = 100kHz 56
f = 1MHz 55
VN Output noise voltage BW = 10Hz to 100kHz, Vout = 1.2V, IOUT = 50mA 90 µVRMS
RPULLDOWN Output automatic discharge pulldown resistance VEN < VEN(LOW) (output disabled), VIN = 3.3V 135 Ω
TSD Thermal shutdown TJ rising 160 °C
TJ falling 140
VEN(LOW)  Low input threshold VEN falling until the output is disabled.  TJ = –40°C to 125°C 0.3 V
VEN(HI)  High input threshold VEN rising until the output is enabled.  TJ = –40°C to 125°C 0.9 V
IEN EN input leakage current VEN = 5.5V and VIN = 5.5V 0.01 1 µA
For VOUT < 1.4V, dropout is tested with VIN = 1.4V.
VFB = 95% x VFB(NOM).
Tolerance of external resistors not included in this specification.