at operating junction temperature
TJ = 25°C, VIN = 3.0V or VIN = VOUT(nom) +
1.0V (whichever is greater), CIN = 1µF, COUT = 2.2µF,
VEN = 2V, and IOUT = 1mA (unless otherwise noted)

| VIN = 12V to
30V, VOUT = 3.3V, IOUT = 150mA, slew rate =
2V/μs |
Figure 7-6 Line
Transient
| VOUT = 3.3V,
IOUT = 50mA, slew rate = 1V/μs |
Figure 7-8 Start-up with
Sequencing (EN after IN)
| VEN =
VIN, VOUT = 3.3V, IOUT = 50mA, slew rate =
1V/μs |
Figure 7-10 Start-up with
IN and EN Tied Together
| IOUT = 1mA to
150mA, VOUT = 3.3V, slew rate = 2A/μs |
|
Figure 7-7 Load
Transient
| VOUT = 3.3V,
IOUT = 50mA, slew rate = 1V/μs |
Figure 7-9 Start-up with
Sequencing (IN after EN)