SLVSF07F July 2021 – August 2024 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input | VIN | –0.3 | 16 | V |
| RT, VSENSE, SS, RSC, COMP, PS, SP, HICC, LEB | –0.3 | 3.3 | ||
| SYNC | –0.3 | 7.5 | ||
| EN, FAULT | –0.3 | 7.5 | ||
| DCL, CS_ILIM | –0.3 | 7.5 | ||
| Output | OUTA, OUTB, SRA and SRB | –0.3 | 7.5 | V |
| VLDO | –0.3 | 7.5 | ||
| REFCAP | –0.3 | 3.3 | ||
| TJ | Junction temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | |