SLVSMQ4 September 2026 TPS7H5101-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The current sense signals at CSx_P and CSx_N are summed together internally at ISUM and used by the controller to properly generate the on-time pulses, as described in Section 7.3.1. The signal ISUM is also buffered and output on the ISUM pin to be used as a current monitor. The voltage at ISUM is proportional to the sensed current and also a 1:1 representation of the internal ISUM signal. This analog signal can be used for diagnostics or for other user defined purposes. The ISUM output is capable of driving a capacitive load up to 50pF which is adequate for most modern ADC inputs. The voltage output on the ISUM pin is with respect to VREF.