SNOSDH4C June   2024  – April 2025 TPS7H6005-SEP , TPS7H6005-SP , TPS7H6015-SEP , TPS7H6015-SP , TPS7H6025-SEP , TPS7H6025-SP

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Device Options Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Quality Conformance Inspection
    8. 7.8 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Input Voltage
      2. 8.3.2  Linear Regulator Operation
      3. 8.3.3  Bootstrap Operation
        1. 8.3.3.1 Bootstrap Charging
        2. 8.3.3.2 Bootstrap Capacitor
        3. 8.3.3.3 Bootstrap Diode
        4. 8.3.3.4 Bootstrap Resistor
      4. 8.3.4  High-Side Driver Startup
      5. 8.3.5  Inputs and Outputs
      6. 8.3.6  Dead Time
      7. 8.3.7  Input Interlock Protection
      8. 8.3.8  Undervoltage Lockout and Power Good (PGOOD)
      9. 8.3.9  Negative SW Voltage Transients
      10. 8.3.10 Level Shifter
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Bootstrap and Bypass Capacitors
        2. 9.2.2.2 Bootstrap Diode
        3. 9.2.2.3 BP5x Overshoot and Undershoot
        4. 9.2.2.4 Gate Resistor
        5. 9.2.2.5 Dead Time Resistor
        6. 9.2.2.6 Gate Driver Losses
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Examples
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DCA|56
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS7H60x5 series of radiation-hardness-assured (RHA) gallium nitride (GaN) field effect transistor (FET) gate drivers is designed for high frequency, high efficiency, and high current applications. The series consists of the TPS7H6005 (200V rating), the TPS7H6015 (60V rating), and the TPS7H6025 (22V rating). Each of these devices has a 56-pin HTSSOP plastic package and availability in both the QMLP and Space Enhanced Plastic (SEP) grades. The drivers feature adjustable dead time capability, small 30ns propagation delay, and 5.5ns high-side and low-side matching. These parts also include internal high-side and low-side LDOs, which ensure a drive voltage of 5V regardless of supply voltage. The TPS7H60x5 drivers all have split-gate outputs, providing flexibility to adjust the turn-on and turn-off strength of the outputs independently.

The TPS7H60x5 drivers feature two control input modes: independent input mode (IIM) and PWM mode. In IIM each of the outputs is controlled by a dedicated input. In PWM mode, two complementary outputs signals are generated from a single input and the user can adjust the dead time for each edge.

The gate drivers also offer user configurable input interlock in independent input mode as anti-shoot through protection. Input interlock disallows turn-on of both outputs when both inputs are on simultaneously. The user has the option to enable or disable this protection in independent input mode, which allows the driver to be used in a number of different converter configurations. The drivers can also be utilized for both half-bridge and dual-low side converter applications.

Device Information
PART NUMBER(1) GRADE BODY SIZE(2)
5962R2220104PYE QMLP-RHA 56-pin plastic
6.1mm × 14.0mm
Mass = 119mg(3)
TPS7H6005MDCATSEP SEP
5962R2220105PYE QMLP-RHA
TPS7H6015MDCATSEP SEP
5962R2220106PYE QMLP-RHA
TPS7H6025MDCATSEP SEP
For additional information view the Device Options table.
The body size (length × width) is a nominal value and does not include pins.
Mass is a nominal value.