SBVS470A February 2026 – March 2026 TPS7N59
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
In this design example, the device is powered by a dc/dc convertor. The load requires a 0.75V clean rail with less than 5μVRMS. The typical 10μF and 22μF input and output capacitors and 4.7μF NR/SS capacitors are used to achieve a good balance between fast start-up time and excellent noise, and PSRR performance and load transient.
The output voltage is set using a 15kΩ, thin-film resistor value calculated as described in the Output Voltage Setting and Regulation section. The PG pin is not used and is thus connected to ground to help with thermals. The enable voltage is provided by a external I/O. Figure 7-19 illustrates that the device meets all design noise requirements. Figure 7-20 depicts adequate PSRR performance.
As illustrated in Figure 7-18, the load transient is adequate to the power-supply requirement.
Figure 7-17 depicts the implementation of these components.