SLVSH40 November 2023 TPS92201 , TPS92201A
PRODMIX
The feedback reference produces a precise ±5% voltage reference over whole temperature range when the PWM duty cycle is 100%, which is typically 100mV. In analog dimming mode, the feedback voltage is proportional to the duty cycle of PWM imput as shown in Figure 7-2.