SNVSCV5A October 2025 – October 2026 TPS923621 , TPS923622
PRODUCTION DATA
The TPS923621/2 integrates over-voltage protection preventing over-voltage on the output and securing the circuits connected to the output from excessive-voltage damage in fault conditions, such as LED string open circuit.
When the voltage of VOUT pin exceeds VOVP_R, the TPS923621/2 stops switching immediately until the voltage at the VOUT pin drops the hysteresis value to lower than VOVP_R-VOVP_HYS. Then, the switching restarts again. After the detection above is triggered 3 times, the TPS923621/2 enters over-voltage protection mode, in which the switching stops and does not resume switching even if the voltage at the VOUT pin falls below VOVP_R-VOVP_HYS. The TPS923621/2 remains in over-voltage protection mode until the device is reset by two ways, which are shutdown and re-enabling device by the ADIM pin or triggering UVLO by the VIN pin.