SLVSGH1B April 2023 – February 2025 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | SOT23-14 | VSON-14 | WSON-12 | ||
| PGND | 1 | 1 | Thermal Pad | G | Power ground pin. |
| AGND | 2 | 2 | Thermal Pad | G | Analog ground pin. |
| VIN | 3 | 3 | 1 | P | Input power pin. |
| VCC | 4 | 4 | 2 | P | Internal LDO output pin. Connect with a 10V, 1μF capacitor to AGND. Different capacitor values determine different softstart times. |
| ADIM/HD | 5 | 5 | 3 | I | Analog dimming or hybrid dimming pin. Pull high for PWM dimming only, pull low for hybrid dimming, input PWM signal for analog dimming. |
| EN/PWM | 6 | 6 | 4 | I | Enable pin or PWM dimming pin. Pull high for always on, pull low for disabling the device, input PWM signal for PWM dimming. |
| FAULT | 7 | 7 | 5 | O | Open drain output pin. Internally pull low when fault is detected. Connect to AGND if fault pin is not used. |
| TEMP | 8 | 8 | 6 | I/O | Thermal foldback pin. Put different resistor values to AGND to set different thermal foldback behavior curves. Connect to AGND directly to disable thermal foldback. |
| FSET | 9 | 9 | 7 | I/O | Switching frequency set pin, with range of 100kHz to 2.2MHz. Add different resistor values to AGND for different switching frequencies. Do not leave the pin floating. |
| COMP | 10 | 10 | 8 | I/O | Error-amplifier output pin. Connect capacitors to AGND. Different capacitor values determine different bandwidths. |
| OVP | 11 | 11 | 9 | I | Overvoltage detection pin. Add different resistor dividers to set the LED open detection thresholds. |
| CSN | 12 | 12 | 10 | I | LED current sense positive pin. |
| CSP | 13 | 13 | 11 | I | LED current sense negative pin. |
| SW | 14 | 14 | 12 | P | Switching node pin. Internally connected to the low-side MOSFET. Connect with the power inductor and the Schottky diode. |
| Thermal Pad | N/A | Y | Y | G | Power/analog ground pin for WSON-12 package. |