SLVSCT1B February 2015 – April 2015 TPS92512 , TPS92512HV
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Input voltage | VIN (TPS92512HV) | –0.3 | 65 | V | |
| VIN (TPS92512) | –0.3 | 45 | |||
| PDIM, UVLO | –0.3 | 5 | |||
| BOOT | (PH + 8) | ||||
| ISENSE, IADJ, COMP | –0.3 | 3 | |||
| RT/CLK | –0.3 | 3.6 | |||
| Output voltage | PH (TPS92512HV) | –0.6 | 65 | V | |
| PH (TPS92512) | –0.6 | 45 | |||
| PH, 10-ns Transient | –2 | ||||
| Voltage Difference | PAD to GND | ±200 | mV | ||
| Source Current | PH | Current Limit | A | ||
| Sink current | VIN | Current Limit | A | ||
| BOOT | 1 | mA | |||
| TJ | Operating junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM),ESD stress voltage(1) | ±2000 | V |
| Charged-device model (CDM), ESD stress voltage(2) | ±500 | V | ||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | Input voltage (TPS92512HV) | 4.5 | 60 | V |
| Input voltage (TPS92512) | 4.5 | 42 | ||
| fSW | Switching frequency range using RT mode | 100 | 2000 | kHz |
| Switching frequency range using CLK mode | 300 | 2000 | ||
| tMIN(RT/CLK) | Minimum RT/CLK input pulse width for switching frequency synchronization | 51 | ns | |
| TJ | Operating junction temperature | –40 | 125 | °C |
| THERMAL METRIC(1) | TPS92512 TPS92512HV |
UNIT | |
|---|---|---|---|
| DGQ (10 PINS) | |||
| RθJA | Junction-to-ambient thermal resistance | 66.7 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 45.8 | |
| RθJB | Junction-to-board thermal resistance | 37.5 | |
| ψJT | Junction-to-top characterization parameter | 1.8 | |
| ψJB | Junction-to-board characterization parameter | 37.1 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 15.4 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE (VIN) | ||||||
| VINUVLO | VIN undervoltage lockout threshold | No voltage hysteresis, rising and falling | 2.94 | V | ||
| IVINSD | Shutdown supply current | VUVLO = 0 V, 4.5 V ≤ VVIN ≤ 42 V (60 V for HV) | 11.5 | µA | ||
| IVIN | Non-switching supply current | VISENSE = 220 mV, 4.5V ≤ VVIN ≤ 42 V (60 V for HV) | 337 | 407 | µA | |
| UNDER VOLTAGE LOCKOUT (UVLO) | ||||||
| VUVLO | UVLO threshold voltage | Rising threshold | 1.12 | 1.22 | 1.30 | V |
| UVLO pin source current | VUVLO = 1.5 V (device enabled) | 3.97 | µA | |||
| VUVLO = 1 V (device disabled) | 1.05 | |||||
| ANALOG CURRENT ADJUST (VIADJ, VISENSE) | ||||||
| VIADJ | IADJ clamp voltage | IIADJ = 1 µA | 1.8 | V | ||
| IIADJ = 100 µA | 2.77 | |||||
| VISENSE | Current sense voltage | VIADJ = 1.2 V, TJ = 25°C to 125°C | 191 | 200 | 210 | mV |
| VIADJ = 0.18 V, TJ = 25°C to 125°C | 21.4 | 30.0 | 40.0 | |||
| IIADJ = 1 µA, TJ = 25°C to 125°C | 285 | 300 | 309 | |||
| IIADJ = 100 µA, TJ = 25°C to 125°C | 286 | 300 | 309 | |||
| Current sense voltage level | 180 mV ≤ VIADJ ≤ 1.8V | VIADJ/6 | ||||
| HIGH-SIDE MOSFET (BOOT, PH) | ||||||
| RDS(on) | On-resistance | VVIN = 4.5 V, (VBOOT – VPH) = 3.5 V | 232 | mΩ | ||
| (VBOOT – VPH) = 6 V | 200 | 342 | ||||
| VBOOT | BOOT-PH voltage | VPDIM = 3V | 6 | V | ||
| IBOOT | BOOT-PH current | VPDIM = 0V, (VBOOT – VPH) = 5V | 93.9 | µA | ||
| VBOOTUV | BOOT-PH under voltage lockout | Rising threshold | 2.25 | 2.81 | V | |
| Falling threshold | 1.99 | 2.40 | ||||
| tON(min) | Minimum on time | VCOMP = 0 | 140 | ns | ||
| ERROR AMPLIFIER (ISENSE, COMP) | ||||||
| Input bias current | VISENSE = 200 mV | 20 | nA | |||
| gM(ea) | Transconductance gain | VIADJ = 1.2 V, 180 mV < VISENSE < 220 mV, VCOMP = 1 V | 331 | µA/V | ||
| DC gain | VIADJ = 1.2 V , VISENSE = 0.2 V | 10 | kV/V | |||
| Bandwidth | 2.7 | MHz | ||||
| Source/sink current | VIADJ = 1.2 V , VCOMP = 1 V, VISENSE = 200 mV ± 100 mV |
±28 | µA | |||
| CURRENT LIMIT | ||||||
| Current limit threshold | 6 | A | ||||
| THERMAL SHUTDOWN | ||||||
| TSD | Thermal shutdown | 165 | °C | |||
| Thermal shutdown hysteresis | 20 | |||||
| TIMING RESISTOR AND EXTERNAL CLOCK (RT/CLK) | ||||||
| VRT | RT/CLK regulated voltage | RRT = 200 kΩ | 474 | 500 | 513 | mV |
| fSW | Switching frequency | VVIN = 6 V, RRT = 200 kΩ | 447 | 557 | 648 | kHz |
| RT/CLK high threshold | VVIN = 6 V | 1.49 | 1.81 | V | ||
| RT/CLK low threshold | VVIN = 6 V | 0.63 | 1.02 | V | ||
| PWM DIMMING (PDIM) | ||||||
| IPDIM | PDIM source current | VPDIM = 0 | 1.04 | µA | ||
| VIH | High-level input voltage | 1.34 | 1.45 | V | ||
| VIL | Low-level input voltage | 0.79 | 0.88 | |||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| TIMING RESISTOR AND EXTERNAL CLOCK (RT/CLK) | ||||||
| RT/CLK falling edge to PH rising edge delay | Measured at 500 kHz with RT resistor in series, VVIN = 6 V | 92.1 | ns | |||
| Phase loop (PLL) lock-in time | fSW = 500 kHz | 100 | µs | |||
| PWM DIMMING (PDIM) | ||||||
| tRISE | Rising propagation delay | 305 | ns | |||
| tFALL | Falling propagation delay | 535 | ||||

| 1.5 A LED Current | 4 LEDs in Series | VIADJ = 1.8 V |
| fSW = 570 kHz | VOUT = 13.1 V |


| 1.5 A LED Current | 3 LEDs in Series | |
| VOUT = 9.9 V |

| VIN = 12 V | ||

| VVIN = 12 V | ||

| 1.5 A LED Current | 3 LEDs in Series | VIADJ = 1.8 V |
| VOUT = 9.9 V |


| 1.5 A LED Current | 3 LEDs in Series | VIADJ = 1.8 V |
| 250 Hz PWM Frequency | VOUT = 9.9 V |

| VIADJ = 1.8 V | ||

| TJ = 25°C | ||