SLUSBP5E March 2014 – July 2018 TPS92601-Q1 , TPS92602-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage | VIN (first connection to battery, full functionality) | 6 | 26 | V | |
| VIN (battery voltage during cranking profile, full functionality) | 4 | 26 | V | ||
| VIN | 26 | 40 | V | ||
| Output sense | VOUTx, ISPx, ISNx(1) | 4 | 75 | V | |
| PWMIN | PWMINx: enable and disable functionality(1) | 0 | 40 | V | |
| PWMINx: PWM functionality(1) | 0 | 7 | V | ||
| Other pins | ISNSx, OVFBx(1) | 0 | 8 | V | |
| VCC | 3 | 8 | V | ||
| ICTRLx, RT(1) | 0 | 3.3 | V | ||
| Gate-driver supply current, VCC(2) | 100 | mA | |||
| TA | Ambient temperature range | –40 | 125 | °C | |
| TJ | Junction temperature range | –40 | 150 | °C | |