SLVSHL7A September 2025 – December 2025 TPSI2240-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MODE | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Switching Characteristics | |||||||
| EN switching | tPD_ON | Input HI to Output voltage falling propagation delay | VIN = 1000 V RL = 1 MΩ | 170 | 370 | µs | |
| tF | Output fall time | 47 | 100 | ||||
| tON | Input HI to Output LO delay | 220 | 440 | ||||
| tPD_OFF | Input LO to Output voltage rising propagation delay | 170 | 290 | ||||
| tR | Output rise time | 29 | 70 | ||||
| tOFF | Input LO to Output HI delay | 200 | 350 | ||||
| EN and VDD switching | tPD_ON | Input HI to Output voltage falling propagation delay | VIN = 1000 V RL = 1 MΩ | 250 | 520 | µs | |
| tF | Output fall time | 50 | 100 | ||||
| tON | Input HI to Output LO delay | 310 | 590 | ||||
| tPD_OFF | Input LO to Output voltage rising propagation delay | 170 | 250 | ||||
| tR | Output rise time | 30 | 80 | ||||
| tOFF | Input LO to Output HI delay | 200 | 350 | ||||