SNVSCU1A July 2025 – November 2025 TPSM65630
PRODUCTION DATA
The TPSM656x0 is an easy-to-use, high-power density, synchronous buck DC-DC power module that operates from a 3V to 65V (70V tolerant) supply voltage. The TPSM656x0 has pin selectable fixed output voltages of 3.3V, 5V, or adjustable output configuration. With an integrated power controller, inductor, MOSFETs, and other necessary components, the TPSM656x0 delivers up to 3A, 2A, 1A DC load current with high efficiency and low input quiescent current in a very small design size. Although designed for simple implementation, this device offers flexibility to optimize the usage according to the target application.
The current-mode control architecture, with 30ns minimum on-time, allows high conversion ratios at high frequencies, fast transient response, and excellent load and line regulation. If the minimum on-time or minimum off-time does not support the desired conversion ratio, the switching frequency is automatically reduced. This feature allows regulation to be maintained during wide VIN variations.
This device is designed to minimize end-product cost and size while operating in high-performance industrial environments. The TPSM656x0 can be set to operate at fixed 400kHz, fixed 2.2MHz, or in adjustable mode from 300kHz to 2.2MHz by using the RT pin. An integrated compensation network combined with an accurate current limit scheme minimizes bill of material cost and component count.
The TPSM656x0 has been designed for low EMI. The device includes the following:
These features can eliminate shielding and other expensive EMI mitigation measures.
The TPSM656x0 also includes protection features for robust system requirements:
To use the device in reliability-conscious environments, the TPSM656x0 has a package with enlarged corner terminals for improved board level reliability.