SLVSGM1A July 2023 – December 2023 TPSM828301 , TPSM828302 , TPSM828303
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 2.25 V to 5.5 V |
Output voltage | 1.8 V |
Output ripple voltage | < 15 mV |
Table 8-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
C1 | 4.7 µF, Ceramic capacitor, 6.3 V, X7R, size 0603, JMK107BB7475KA-T | Taiyo Yuden |
C2 | 2 × 10 µF, Ceramic capacitor, 10 V, X7R, size 0603, GRM188Z71A106KA73D | Murata |
R1 | Depending on the output voltage, 1%, size 0402 | Std |
R2 | 200 kΩ, Chip resistor, 1/16 W, 1%, size 0402 | Std |
R3 | 100 kΩ, Chip resistor, 1/16 W, 1%, size 0402 | Std |