SLVSGM1A July 2023 – December 2023 TPSM828301 , TPSM828302 , TPSM828303
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIN | 1 |
PWR |
Input voltage pin. Connect the input capacitor as close as possible between VIN and GND. |
GND | 2 | PWR | Ground pin |
MODE | 3 | I | The device runs in PSM/PWM mode when this pin pulls low and in forced-PWM mode when pulled high. This action can also be done when the device is in-operation. Do not leave this pin floating. |
FB | 4 | I | Feedback pin. Connect the resistive output voltage divider to this pin. |
VOS |
5 |
I |
Output voltage sense pin. Connect this pin directly after the inductor. |
VOUT | 6 |
PWR |
Output voltage pin |
PG |
7 |
O |
Power good open-drain output pin. The pullup resistor can be connected to voltages up to 5.5 V. If unused, leave this pin floating. |
SW |
8 |
PWR |
Switch pin of the converter, which is connected to the internal power MOSFET and the inductor. Avoid connecting this pin to larger traces as this can increase EMI. this pin can stay unconnected or be soldered to a small pad for thermal improvement. |
EN | 9 | I | Device enable pin. To enable the device, pull this pin high. Pulling this pin low disables the device. Do not leave this pin unconnected. |