11 Revision History
Changes from Revision B (December 2023) to Revision C (April 2024)
- Changed the status of TPSM8287A15BBHRDWR from Product Preview to Advance
InformationGo
Changes from Revision A (November 2023) to Revision B (December 2023)
- Changed Output Voltage ramp from 0.425 / 0.54 / 0.62 ms to 0.46 / 0.54 / 0.62 ms (MIN / TYP / MAX)Go
- Changed Output Voltage ramp from 0.85 / 1.0 / 1.15 ms to 0.88 / 1.04 / 1.20 ms (MIN / TYP / MAX)Go
- Changed Output Voltage ramp from 1.7 / 2.0 / 2.3 ms to 1.73 / 2.04 / 2.35 ms (MIN / TYP / MAX)Go
- Changed Output Voltage ramp from 3.4 / 4.0 / 4.6 ms to 3.43 / 4.04 / 4.65 ms (MIN / TYP / MAX)Go
- Modified Go
- Modified Go
Changes from Revision * (July 2023) to Revision A (November 2023)
- Changed document status from Advance Information to Production DataGo