The I2C registers can be reset by:
- Pulling the input voltage below VIT-(POR) (see Section 7.4.1).
- Setting the RESET bit in the CONTROL register. When RESET = 1, all registers are reset to the default values and a new start-up begins immediately. After td(EN)2, all I2C registers can be accessed again.