SLVSGJ4C october 2022 – july 2023 TPSM82912 , TPSM82913 , TPSM82913E
PRODUCTION DATA
Table 8-1 shows the list of components for the application curves in Section 8.2.3, unless otherwise noted.
REFERENCE | PART NUMBER | DESCRIPTION | MANUFACTURER(1) |
---|---|---|---|
TPSM82913 | TPSM82913 | Low-noise and low-ripple buck module | Texas Instruments |
CIN | C2012X7S1E106K125AC | Ceramic capacitors: 2 × 10 µF ±10% 25-V ceramic capacitor X7S 0805 | TDK |
COUT | C2012X7S1A226M125AC | Ceramic capacitors: 3 × 22 µF, 10 V, ±20%, X7S, 0805 | TDK |
Lf | BLE18PS080SN1 | Ferrite Bead | MuRata |
Cf | C2012X7S1A226M125AC | Ceramic capacitor: 2 × 22 µF, 10 V, ±20%, X7S, 0805 | TDK |
CNR/SS, CFF | Optional, not shown | Ceramic capacitor | Standard |
R1, R2 | Resistor | Standard |