SLVSGY6C March   2023  – March 2026 TPSM83100 , TPSM83101L

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Rating
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
      1. 7.3.1 Undervoltage Lockout (UVLO)
      2. 7.3.2 Enable and Soft Start
      3. 7.3.3 Adjustable Output Voltage
      4. 7.3.4 Mode Selection (PFM/FPWM)
      5. 7.3.5 Output Discharge
      6. 7.3.6 Reverse Current Operation
      7. 7.3.7 Protection Features
        1. 7.3.7.1 Input Overvoltage Protection
        2. 7.3.7.2 Output Overvoltage Protection
        3. 7.3.7.3 Short Circuit Protection
        4. 7.3.7.4 Thermal Shutdown
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Output Capacitor Selection
        3. 8.2.2.3 Input Capacitor Selection
        4. 8.2.2.4 Setting the Output Voltage
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
      2. 9.1.2 Development Support
        1. 9.1.2.1 Custom Design With WEBENCH® Tools
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1.     55

Package Options

Mechanical Data (Package|Pins)
  • SIU|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Enable and Soft Start

When the input voltage is above the UVLO rising threshold and the EN pin is pulled to a voltage above 1.2V, the TPSM83100, TPSM83101, and TPSM83101L are enabled and start up after a short delay time, td(EN).

TPSM83100 TPSM83101L TPSM83100 and TPSM83101 Typical Soft-Start
                    Behavior(FAST_RAMP Enabled) Figure 7-1 TPSM83100 and TPSM83101 Typical Soft-Start Behavior(FAST_RAMP Enabled)

The TPSM83100 and TPSM83101 have an inductor peak current clamp to limit inrush current during start-up. When the minimum current clamp (IL(lim_SS)) is lower than the current that is necessary to follow the voltage ramp, the current automatically increases to follow the voltage ramp. The minimum current limit ensures as fast as possible soft start if the capacitance is chosen lower than what the ramp time td(RAMP) was selected for.

In a typical start-up case as shown in Figure 7-1 (low output load, typical output capacitance), the minimum current clamp limits the inrush current and charges the output capacitor. The output voltage then rises faster than the reference voltage ramp (see phase A in Figure 7-1). To avoid an output overshoot, the current clamp is deactivated when the output is close to the target voltage and follows the reference voltage ramp slew value given by the voltage ramp, which is finishing the start up (see phase B in Figure 7-1). The transition from the minimum current clamp operation is sensed by using the threshold VT+(UVP). After phase B, the output voltage is well regulated to the nominal target voltage. The current waveform depends on the output load and operation mode.

TPSM83100 TPSM83101L TPSM83101L Typical Soft-Start
                    Behavior(FAST_RAMP Disabled) Figure 7-2 TPSM83101L Typical Soft-Start Behavior(FAST_RAMP Disabled)

Figure 7-2 shows the TPSM83101L typical start-up behavior(low output load, typical output capacitance). After the short delay time td(EN), the device starts to ramp up the output voltage by ramping an internal reference voltage from 0V to the reference voltage within typical 7.55mS td(ramp). For applications that requires less inrush current, TPSM83101L can be used.